Force: Piezo vs. Strain Gauge

This webinar provides a complete overview on when to use which force sensor technology. Strain gauge sensor are mainly used for static measurements and piezoelectric sensor for dynamic measurements. Besides this first  differentiation, there are many other aspects which should be taken into consideration. 

More information on the force sensor portfolio from Kistler.

세부 정보:
발표자:
  • Martin Betschart, Product Manager Force Sensors
재생 시간:
17 min
Language:
EN
자막:
EN
녹화일:
2020. 4. 17.
연락처
Max 25 MB