Acoustic Emission (AE): Practical Considerations and Condition Monitoring

Acoustic emission (AE) is a measurand for examining the behavior of materials deforming under stress. Materials "talk" when they are in trouble: with AE measuring chains you can "listen" to the sounds of cracks growing, fibers breaking and many other modes of deformation in the stressed material. Small-scale damage is detectable long before failure, so AE can be used as an advanced method of non-destructive testing and even closed-loop control.

In this webinar, we will address the following acoustic emission topics:

  • Concept of operation, installation and mounting
  • Operation in hazardous zones
  • Signal processing and DAQ
  • Applications such as fatigue/breakage, leaks, cavitation and cutting force

Acoustic emission complements detecting conditions that are often used for condition monitoring applications in areas such as energy and infrastructure as well as industrial applications.

세부 정보:
발표자:
  • Bill Zwolinski, Application Engineer Test & Measurement, Kistler Group
  • Pascal Erne, Business Development Manager, Kistler Group
재생 시간:
60 min
Language:
EN
녹화일:
2022. 3. 17.
연락처
Max 25 MB