Laboratory Charge Amplifiers with Integrated Data Acquisition for piezoelectric measurements – Kistler LabAmp

The Kistler LabAmp® 5165A and 5167A are universal laboratory charge amplifiers for measurement of force, acceleration, pressure, reaction torque and strain using piezoelectric sensors. The dual-mode charge amplifier 5165A measures dynamic PE and IEPE signals as well as static/dynamic voltage signals where the 5167A measures both quasi-static and dynamic signals from any piezoelectric sensor.

The Kistler LabAmp provides low-noise measurements with flexible signal conditioning as well as powerful data acquisition with high fidelity data directly to a host computer for further analysis.

Multiple LabAmp charge amplifiers can be connected and synchronized without any additional wires. For example, digitized quasi-static forces from a piezoelectric dynamometer can be simultaneously measured with dynamic IEPE accelerometers. This makes the LabAmp product family a modular data acquisition system.

Powerful hardware: The Kistler LabAmp devices make sensor data available in various SW tools.

High signal quality

  • Low noise
  • 24bit A/D conversion
  • Very flexible filter section
  • High sample rates selectable

Versatility

  • 5165A: Universal inputs (charge, IEPE, voltage)
  • Wide application range (frequency & charge range)
  • Analog or digital use
  • Fully flexible analog output scaling
  • Virtual channels for real-time calculations
  • Scalable to high channel counts

Simple & quick setup

  • No separate data acquisition device needed
  • Intuitive user interface
  • Up-to-date communication interface
  • Simple wiring thanks to integrated Ethernet Switch

5167A – quasi-static and dynamic PE measurements

  • 4- or 8-channel amplifier for piezoelectric sensors
  • 4 or 8 analog outputs with fully flexible 2-point scaling and internal routing
  • Integrated 24-bit data acquisition with up to 100 kSps per channel
  • Continuous digital signal processing at minimal latency
  • Fully flexible low-pass, high-pass and notch filter adjustment
  • Status indication via LED
  • Configuration and control in a standard web-browser
  • Virtual instrument driver for LabVIEW™
  • Application Programming Interface for integration into custom SW
  • Digital inputs for Reset/Measure and Trigger
  • PTP synchronization with other LabAmp devices

5167Ax0 for generic piezoelectric measurements

  • BNC input connectors for convenient laboratory use

Further information...

5167Ax1 for measurements with piezoelectric dynamometers

  • Fischer-plug for direct connection of dynamometers
  • Perfectly suitable for data acquisition software DynoWare Type 2825A

5165A – dynamic PE & IEPE measurements & voltage signals

  • 1 or 4 channel amplifier for piezoelectric sensors (charge), Piezotron sensors (IEPE) and voltage
  • Integrated 24-bit data acquisition with up to 200 kSps per channel
  • Continuous digital signal processing at minimal latency
  • Fully flexible low-pass, high-pass and notch filter adjustment
  • Low-noise design
  • TEDS (IEEE 1541.4) for Piezotron sensors
  • 1 or 4 analog outputs with fully flexible 2-point scaling and internal routing
  • Status indication per channel via LED
  • Configuration and control in a standard web-browser
  • Virtual instrument driver for LabVIEW™
  • PTP synchronization with other LabAmp devices

Force measurements and more: Extremely wide range of applications

The LabAmp 5167Ax1 charge amplifiers are particularly suitable for piezoelectric measurements with Kistler dynamometers and the data acquisition software DynoWare Type 2825A. Cutting forces or 6-component force-torque measurements in the laboratory as well as in research and development are examples where the 5167Ax1 fit perfectly.

Wheel force measurement on a tire test stand, reaction force measurements on engine-transmission units or monitoring of forces and torques in vibration tests are further applications where the 5167Ax1 shows its various strengths. Piezoelectric multi-component force sensors or even combined force-torque sensors like the new Type 9306A work reliably with the 5167Ax0.

Dedicated device for acceleration signals and other dynamic measurements

For vibration measurements, NVH testing or modal analysis using IEPE or charge accelerometers, the dynamic dual-mode charge amplifier LabAmp 5165A is the perfect choice.

Acceleration measurements in addition to multi-component force measurements can deliver further insightful information. Combine 5165A and 5167A devices to acquire perfectly synchronized signals conveniently in DynoWare, the Multi-device client SW or your own developed software.

Further information

Quasi-static & dynamic LabAmp 5167Ax0 for generic PE measurements
Quasi-static & dynamic LabAmp 5167Ax1 for measurements with PE dynamometers
Dynamic LabAmp 5165A for generic PE, IEPE and voltage measurements

お問合せ
Kistler Japan Co., Ltd.
Sales Representative
Services

Precise measurements for the entire life of the sensor.