The Injection Molding System for Industry 4.0 - ComoNeo

The Industry 4.0 vision has already emerged as a distinct reality in the injection molding sector. The new approach to production focuses on consistent digitization – leading to enhanced product quality and increased cost-efficiency. Market players equipped with Kistler systems for process monitoring and control, like ComoNeo, are ideally placed to meet the requirements for digital networking – with no problems.

Quality requirements for injection molding are constantly increasing, so permanent control of the entire production chain is essential. Kistler presents ComoNeo and ComoDataCenter: two system components that offer the best possible basis for achieving this goal in the Industry 4.0 era– and they are perfectly suited to novices as well as experienced users.

お問合せ
Kistler Japan Co., Ltd.
Sales Representative
Benefits

Zero-defect production

Quality costs are cut

Optimal process efficiency

Process reliability is enhanced

Cycle times are optimized

Staff costs are reduced

Plant efficiency is increased

Rapid amortization