FEM is a numerical system, which allows design variations to be analyzed and optimized while saving time and reducing costs. Who wouldn't like to take a look into the future? With the help of simulation, weaknesses can be identified before the structural element is manufactured.
FE simulation facilitates:
- Shorter development times
- Elimination of bad investments
- Optimization of component geometries, assembly processes and manufacturing processes
- Help in searching for potential solutions in the event of component failure
Our simulation engineers are experienced partners in the following fields of application:
- Range of Services
- Structural Analyses
- Contact Analyses
- Thermal Analyses
- Dynamics
- Synthetics, Elastomers
- Applications in the Field of Forming