DTI Inertial Measurement Unit (IMU)

Measurement of acceleration and angular rate

型式 DTI5002A06

The measurement unit consits of 3 acceleration sensors, 3 angular rate sensors in combination with two 3-chanal DiMods

  • 6-axis sensor (3 acceleration and 3 angular rate)
  • 4-pole anti-aliasing filter, 4 kHz cut-off frequency
  • Sampling rate 20 kHz (optional 100 kHz)
  • Sampling ADC with 16 bits resolution
  • Shunt stimulation of all axes
  • DTI bus connection (RS-485)
お問合せ
(max 25 Mb)