Transversal Strain Measuring Pin 8mm, 0 ... -500 µε

型式 9240A

Due to the miniaturized design, this transversal strain measuring pin is predestinated for the application of limited space. Therefore an indirect force measurement can be realized close to the process

Properties:

  • Dimensions (D / L) 8 / 14,5 mm
  • Connector optionally with KIAG 10-32 pos., M3 x 0,35 pos. oder M4 x 0,35 pos.
  • Integral cable
  • Ground-isolated