MSW DTI sensors: measurement steering wheels for cars or trucks

型式 5612A...

Universally applicable measurement steering wheels for non-contact measurement of steering moment, steering angle and steering speed; for vehicle driving dynamics tests like ISO 4138, steady-state circular course drive. With sampling rate of 1 kHz.

 

Optional: steering angle stop for special driving maneuvers like sudden steering input, sinus steering or zero-point determination.