Horizontal mechanical unit - Base frame

型式 5413-4504

The base frame to accommodate the test items, sensors and drive unit(s) has a major impact on the results achieved. The Analyse system is used for quality monitoring of releasable fasteners, in conjunction with a measurement and control unit, a control unit with servo regulator and the testXpert software.

• Standard torque range up to 1 000 N·m

• Coefficient of friction tests in the standard range up to thread sizes of approx. M24

• Test of the prevailing torque of nuts with clamping element

• Horizontal structure ensures easy, barrier-free access to the test item

 

お問合せ
(max 25 Mb)