Correvit L-Motion: 1-axis optical sensors

型式 5335A..., 5337A...

For high-precision, slip-free measurement of distance, longitudinal speed and acceleration for vehicle dynamics testing, e. g. DIN 70028 braking distance measurement with straightforward ABS braking, ISO 14512 braking on one-sided slippery track surface when driving straight-ahead. 

Correvit L-Motion sensors are designed for application under extreme testing conditions, e. g. measuring longitudinal dynamics on snow and ice as well as wet surfaces.