1-4-Channel digital Charge Amplifier, Range 20pC up to 1000000 pC

型式 5074B

Digital charge amplifier for industrial applications with EtherCat, Ethernet/IP or ProfiNet connection to PLC and IPC systems

Properties:

  • Open measuring range 20 pC … 1000000 pC
  • Bandwidth ≈ 0 kHz up to 20 kHz
  • Connector KIAG 10-32 UNF neg.
  • Interface: EtherCat, Ethernet/IP or ProfiNet
  • Features: Peak acquisition, Integral, Filter, etc.
  • Power-concept acc. to EtherCat standard
お問合せ
(max 25 Mb)