1-4-Channel digital Charge Amplifier, Range 20pC up to 1000000 pC *discontinued*

型式 5074A

"This product is being discontinued per 31 October 2021."
"Product type 5074B is recommended as replacement."

Digital charge amplifier for industrial applications with EtherCat, Ethernet/IP or ProfiNet connection to PLC and IPC systems

Properties:

  • Open measuring range 20 pC … 1000000 pC
  • Bandwidth ≈ 0 kHz up to 20 kHz
  • Connector KIAG 10-32 UNF neg.
  • Interface: EtherCat, Ethernet/IP or ProfiNet
  • Features: Peak acquisition, Integral, Filter, etc.