Correvit SF-Motion

型式 2059A

For high-precision, slip-free measurement of distance, speed (longitudinal / transverse) and angle at high speed, e.g. for racing / motor sports applications; applicable from 0.1 ... 400 km/h.

SF-Motion sensors use the proven Correvit technology in combination with an inertial system. The integrated sensors allow determination of additional measurement values which means: less instrumentation, less costs and expenditure of time.

Further advantages: high accuracy and measurement frequency,  low adjustment effort at the vehicle, shorter setup time, no running-in procedure.

お問合せ
(max 25 Mb)