The legs of the THOR-50M crash test dummy are likewise easy to mount and replace. High flexibility with respect to the various test protocols is thereby achieved: per US NCAP regulations, the lower leg of the THOR-50M is to be used, per the EuroNCAP protocol, however, the lower leg of the Hybrid III 50th percentile dummy. On request, we can also supply you with both variants in a complete package.
In general, we deliver all required sensors "DTI-ready" to make interchangeability as simple as possible.