Innovations from Kistler: Your Entry Ticket for Industry 4.0.

Winterthur, 7 September 2016 – At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0. Networking of quality data becomes even easier thanks to the successor version of ComoNeo and the new features added to the ComoDataCenter. Other new products – such as the RTM sensor Type 4001, the pressure sensor Type 6185 (which is insensitive to its installation position) and the multichannel connector Type 1722– open up the way for extra process optimization so production can become even more efficient and cost-effective.

The Industry 4.0 vision has already emerged as a reality in the injection molding sector. The focus is on consistent digitization and networking of machinery and systems – leading to enhanced product quality and increased cost-efficiency. Kistler has staked out a clear objective for this year's K Trade Fair in Düsseldorf: to showcase its latest technological developments centering around networked production − innovations that are sure to capture the interest of representatives from the worlds of industry and business.

ComoNeo 2.0 and ComoDataCenter 3.1: How Networking Delivers Efficiency Gains

Successor versions for Kistler's established ComoNeo and ComoDataCenter system components will be premiered at the K Trade Fair: equipped with these innovations, market players will be in the best possible position to meet the requirements set by digital networking. The Restart Assistant is integrated into ComoNeo V2.0, making it possible for users to transfer established processes from one machine to another with no problems at all. To ensure identical quality reproduction in the new machine, this intelligent tool suggests which parameters need specific changes to ensure produ-ction with the same cavity pressure curve – i.e. with the same quality. This automated analysis with application-specific suggestions results in an extremely simple application on the spot – even for users with no previous subject-specific knowledge about cavity pressure. The ComoDataCenter 3.1, also on show at the K Trade Fair, is enhanced with attractive new features that make it easier to network data and improve the traceability of part quality. For instance, the ComoDataCenter (CDC) is now available for ComoNeo as well. Thanks to this innova-tion, ComoNeo and CoMo Injection are linked via a common database. Another new feature: mold management is now integrated into the CDC. The mold settings can be stored centrally − so for ComoNeo as well as CoMo Injection, they can be transferred to other plants via the CDC. For exi-sting customers, this also ensures compatibility between CoMo Injection and ComoNeo – guaran-teeing that CoMo Injection users can change over gradually to ComoNeo. Networking of process monitoring systems means that all the production parameters can be stored centrally. When molds are changed, this data is easily accessed – so data handling becomes simpler and setup times are shortened.

RTM Sensor, Type 4001 Now for Use with High-Viscosity Resins Too!

Another product innovation linked to the same theme is also being unveiled: Kistler's new Type 4001 RTM sensor, which is suitable for all resins used in RTM processes (i.e. including high-viscosity resins as well). Specifically developed for cavity pressure and temperature measurements in the RTM process, this sensor features two analog outputs as well as a digital output. Rugged design and a long service lifetime make the 4001 ideal for use in industrial environments. This new sensor also allows efficient identification of the characteristic phases that occur during the RTM process. The benefits: targeted optimization of process parameters and cost-efficient production.

Multichannel Connector Type 1722: Simplified Handling

The multichannel connector with the new type number of 1722 will also be premiered at the K Trade Fair. It offers users multiple opportunities for optimization in one and the same product. The new connector allows more robust handling, with simpler connection of single-wire cables to ensure the best possible protection against contamination. Specified up to 120°C, this component is also 100% backwards compatible – so as regards installation and connections, the familiar four- and eight-channel design makes it identical to its predecessor.

Pressure Sensor Type 6185: Insensitive to Installation Position and Easy to Mount – with Enhanced Precision

Last but by no means least of the attractions on show at Kistler's stand is a new sensor that is insensitive to the position in which it is installed. Its type number is 6185. With a frontal diameter of only 2 mm, this sensor is ideal for use with extremely small components: a perfect addition to Kistler's existing portfolio of sensors. The design of the new sensor makes it impossible for mounting tolerances to falsify measurement results. This makes it easier for mold makers to carry out the mounting work, and it also allows greater precision in the injection molding process. The new sensor, available in coated and uncoated versions, can be equipped according to choice with a single wire cable or a conductive spacer sleeve – for a much simpler mounting bore.

Personalized Advice on Our Products – Register Now!

If you'd like to be briefed by Kistler on the latest developments in measurement technology, or if you're interested in specific options for Industry 4.0 applications in your own company, be sure to reserve the period from 19 to 26 October 2016 in your diary. If you'd like personalized advice on our products, you can follow this link to register: https://www.kistler.com/en/about-us/events-and-exhibitions/detail/event/k-2016/.

Download Press Release (PDF)

Media Contact:
Simone Koch
Divisional Marketing Manager IPC
Phone: +41 52 224 18 02
Email: simone.koch@kistler.com

プレスキット

キスラー会社概要:キスラープレスキット

2018/05/09
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data...
2018/05/08
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its...
2018/05/03
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process...
2018/04/24
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality...
2018/04/12
The global leader in dynamic measurement technology supports the passion for innovation and technology with a...
2018/03/06
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the...
2018/02/16
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM)...
2018/01/24
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
2018/01/23
Overcoming the complexities of RTM – with Kistler
2018/01/06
キスラー社の新しいスプリントシステム(KiSprint)は、競技条件下でのスタートダッシュを生体力学的に最適化する効率的な手段をトレーナーとアスリートに提供します。堅牢な可動式システムでは、ソフトウェアによる総合的な評価...
2017/10/12
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a...
2017/10/09
Kistler's Type 5074A industrial charge amplifier breaks new ground in industrial charge amplifier technology
2017/10/06
Whether hybrid drives or electric vehicles: anyone who wants to make a change needs to measure and understand
2017/09/27
Our experts will present you Kistler measuring technologies for demanding space applications.
2017/09/05
At Fakuma 2017, we will demonstrate how you can benefit from new ComoNeo functionalities
2017/08/31
Kistler Group showcases the entire spectrum of its integrated quality assurance solutions
2017/08/25
Kistler Group took over near Karlsruhe-based Vester Elektronik GmbH on 25 August, a specialist in sensor...
2017/08/11
Jaguar Land Rover uses Kistler RoaDyn® Wheel Force Transducers for accurate tyre modelling
2017/07/11
Kistler is taking over IOS GmbH (Germany), provider of Manufacturing Execution Systems (MES).
2017/07/06
Tettnang-based firm eso GmbH was acquired by the Kistler Group on July 5.
2017/06/20
Perfect production data synchronization through direct MES system integration.
2017/05/02
Kistler presents innovative measurement equipment for demanding vehicle testing applications
2017/04/25
At Moulding Expo 2017, we will show how easy it is to install the measurement technology needed for quality...
2017/04/12
Kistler will be present at Control, the world's leading quality assurance trade fair.
2017/04/12
Advanced features for LabAmp family maximize flexibility for cutting force users.
2017/04/11
Measuring equipment for sophisticated T&M applications
2017/02/01
The Kistler Group is constantly growing and recruiting specialist staff worldwide.
2017/01/17
Olympic champion Anthony Ervin and Kistler create a Success Story together.
2016/12/02
Kistler seeks more than 40 specialists in what is likely Switzerland's largest job advertisement.
2016/10/27
At this year's SPS IPC Drives in Nuremberg Kistler will premiere laboratory systems to analyze bolted joints,...
2016/10/21
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and...
2016/10/19
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
2016/10/10
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
2016/09/30
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore...
2016/09/07
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new...
2016/07/24
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of...
2016/07/12
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
2016/05/12
Screw technology complements the range of applications.
2016/04/27
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home...
2016/02/12
Kistler Lorch GmbH Honored for Outstanding Qualities as Employer
2016/02/02
The Kistler Group has overcome currency-related challenges at its Swiss site to achieve continued growth.
2016/01/28
Accurate Wheel Force Measurement with Minimum Configuration Effort
2015/11/26
Increased Flexibility for High-Speed Combustion Analysis
2015/11/02
New Piezoresistive Sensor with Temperature Probe and Integrated Signal Conditioning.
2015/10/27
Kistler Provides Maximum Flexibility for Product Testing and Development
2015/10/16
Kistler's NCFR Joining Module honored in the handling and assembly category
2015/10/05
Setting the Standard for 100% Control of Linear Joining Processes with Partial Rotation
2015/09/18
Kistler Group: safeguarding the firm's competitive edge.
2015/09/15
Quick evaluation of performance and force with Kistler MARS 2.1.
2015/09/03
Major update for Kistler’s mobile engine indication system.
2015/09/01
Setting New Standards in Automated Process Monitoring for Injection Molding.
2015/08/25
Kistler Showcases Three Latest Product Innovations at Motek 2015
2015/06/29
Kistler Automotive GmbH honored as one of Germany's most innovative companies
2015/06/26
Kistler honored with ASCO Award Gold for best corporate transformation in Switzerland.
2015/06/26
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and...