Kistler at Fakuma 2021: Sensors and systems for smart injection molds

Winterthur, September 2021 – How can you make injection molds smart? "Smart Mold – Smart Process": that's the motto for the comprehensive portfolio of plastics processing solutions Kistler will showcase at Fakuma 2021 (12–16 October in Friedrichshafen, Germany). Highlights will include cavity pressure and temperature sensors, the ComoNeo 4.1 process monitoring system and the new piezoresistive miniature sensor for hot runners. Visit us at booth 2319 in Hall A2 – either in person, or virtually – thanks to our hybrid concept, the choice is yours!

Smart injection molds are the key to sustainably optimized and transparent plastics processing – and those goals can only be achieved with the right sensor technology. Cavity pressure and temperature sensors plus a high-performance process monitoring system: a combination that achieves high levels of process transparency, opening up vast potential for optimization and enhanced cost-effectiveness. At Fakuma 2021, Kistler will showcase its complete coordinated package of solutions for smart injection molding – including many new innovations and advanced developments.

Curtain up on the best ComoNeo of all time!

Directly connected to the injection molding machine, the ComoNeo process monitoring system comes with innovative new features to help users optimize the entire molding process – including control and assistance functions, and even model-based prediction of part quality. The new ComoNeo 4.1 integrates an envelope curve function, so process curves can be monitored with no need to waste time and effort on settings. Another plus: the system is WLAN-compatible for the first time, and extended interfaces ensure secure, reliable transmission of data to the injection molding machine and other peripherals.

Preview: miniature pressure sensor for hot runners and 3D printing

Kistler is opening a new chapter in the evolution of measurement technology with a preview of its new 4004A pressure sensor for hot runner applications and additive manufacturing. With an operational and measurement range of up to +350°C, this piezoresistive sensor can now be deployed directly on the hot runner injection nozzles to ensure precise characterization of these injection molding processes. This ultra-compact sensor has a frontal diameter of only 3 mm; it includes TEDS and can be connected with as many as three additional sensors via an adapter, to create one measuring unit. The 4004A should be available as of mid-2022, with three measuring ranges: 500, 1,000 and 2,500 bar.

New sensors to monitor mold temperature 

Kistler is adding three temperature sensors that match different mold geometries to its portfolio for quality assurance in injection molding. Themocouples 6196A6197A and 6198A feature a measuring range from 0 to 400°C; thanks to their short response times, they guarantee highly reliable detection of anomalies in mold temperature conditioning, flow fluctuations and blocked cooling channels. To optimize integration into the injection mold, these robust thermocouples are available as mineral-insulated or angle versions, and also with a bayonet cap.

Everything at a click: Kistler's hybrid booth concept

Kistler has responded to the new location and the changed conditions for the event by adding a virtual dimension to its booth. Even if customers are not present in person at the booth, they can use a link to connect individually with one of Kistler's experts to discuss their chosen topics – such as solutions for specific industries including medtech, special connectivity solutions or the company's extensive product portfolio.

プレスキット

プレスキットには、PDF、wordファイル、高画質画像が含まれています: キスラープレスキット

2021/10/20
10月19日(火)から22日(金)にかけてオンラインで開催中のCEATECに出展中です。
2021/10/06
The accelerometer 8763B050 from Kistler measures tiny micro-vibrations. It now features a 27 percent lower noise threshold.
2021/10/01
Weigh in motion at ITS World Congress 2021 in Hamburg: Kistler presents comprehensive traffic monitoring solution KiTraffic Plus
2021/09/30
RTMやSMC成形のような低圧測定に有効な水晶圧電式を用いて主要な成形不良を改善するためのセンシング技術を中心にご紹介するウェビナーです。
2021/09/08
EVモーター製造工程における見える化ご紹介するウェビナーのご案内です。
2021/09/08
The new solution delivers multiple parameters of rail vehicles based on an improved piezoelectric sensor and system design.
2021/09/07
The range of training courses offered by the Kistler Group is now certified to DIN ISO 21001.
2021/08/04
弊社では8月末にてFAX番号を廃止することと致しました。
2021/08/02
Kistler Instrumente GmbH is closing its Wetzlar site. Production and service operations are being relocated to Sindelfingen.
2021/07/30
キスラーのホイール6分力計は、公道走行試験のJWL認証を取得できます。
2021/07/07
The Kistler Group has established an Innovation Lab to leverage the hidden potentials of digitalization.
2021/06/28
次世代パワートレインの研究開発向け製品KiBox2のご案内
2021/06/28
2021年 7月 14日(水)に「切削加工技術セミナー2021」をオンライン開催いたします。
2021/06/28
溶接加圧力測定ソリューションについてご紹介するウェビナーのご案内です。
2021/06/23
WLAN, user management and envelope curves adapted to the process boost performance and usability in injection molding
2021/06/21
KiRoad Wireless HDRは、ケーブルが要らない新しいソリューションです。
2021/06/17
Rugged sensors check airbag igniters to ensure they will reliably trigger a life-saving chain reaction in an emergency.
2021/06/15
人とくるまのテクノロジー展2021 オンライン展示会に出展しています!
2021/06/02
Kistler has added a wheel force transducer for motorsport applications to its portfolio of measuring solutions: the RoaDyn WFT.
2021/05/26
Ready for direct enforcement after successful type approval: an example for Weigh In Motion in other countries as well.
2021/05/26
Kistler expands its range of smart accessory equipment to ensure that piezoelectric sensors can be perfectly positioned.
2021/05/06
Kistler now offers low outgassing cables for their titanium housing piezoelectric accelerometers used for space testing.
2021/05/03
Measure, analyze and optimize combustion based, electric and hybrid powertrains with the innovative KiBox2
2021/04/08
「製造工程の見える化の成功の鍵」と題し、インプロセス測定データの活用に関して解説するウェビナーのご案内です。
2021/04/07
Why should we think about plastics production on World Health Day?
2021/04/06
The new fully remodeled instrument provides enhanced functionality, more compact design and multiple protection options.
2021/04/06
When training for the Olympics, special measurement technology is increasingly being used to improve athletes' performances.
2021/03/31
Kistler has joined the International Alliance for Mobility Testing & Standardization (IAMTS) in March.
2021/03/30
An open, software-based system for Weigh In Motion plus image and speed detection and dimension recognition is available now.
2021/03/25
Kistler has increased the measuring range of its 93x1C piezoelectric load cells by 20 to 40 percent.
2021/03/10
お客様のご希望に合わせたプライベートセミナを開催させていただきます!
2021/03/02
Tomorrow's measurement technology needs well-trained staff. The 2021 training program offers practical online and on-site courses.
2021/02/15
Kistler expects a return to growth in 2021 and is well positioned now that the strategic realignment has been completed.
2021/01/27
半導体樹脂封止の「金型内部の見える化ソリューション」とIoT技術に関するウェビナーのご案内です。
2020/12/22
<祝> インデックスプロ社に掲載されたサーボプレスシステムの記事体広告がindexProアワード2020を受賞いたしました!
2020/12/22
2020年12月26日(土)~2021年 1月 3日(日)を年末年始休業とさせていただきます。
2020/12/22
日本キスラーは2021年1月1日をもって「合同会社」に組織変更いたします。
2020/12/10
The new Weigh In Motion app from Kistler facilitates the installation of new sensors and provides instant support.
2020/12/07
In cooperation with CTS, Kistler now offers the biofidelic dummy PRIMUS globally ‒ it can be equipped with our in-dummy sensors.
2020/11/23
Proven accuracy at high speeds: The 9835A system was officially acknowledged again for its outstanding Weigh In Motion capability.
2020/11/20
The digital charge amplifier 5074B from Kistler enables users to benefit from enhanced flexibility and simpler integration.
2020/11/13
Following a thorough revision, the Kistler 9091B force sensor is now more precise and durable than ever.
2020/10/30
医療機器製造のバリデーションを加速する工程監視システムに関するウェビナーのご案内です。
2020/10/30
チャージアンプ 型式5011、5017、5019およびチャージキャリブレータ6907の日本国内における修理および校正サービスを2020年末日で終了いたします。
2020/10/29
Kistler uses digital X-rays to detect errors in measuring wheels and offers quality control and calibration from a single source.
2020/10/29
The 8248A3 triaxial piezoelectric accelerometer withstands high temperatures of up to 260 degrees Celsius.
2020/10/22
The INSPECTOR torque wrench allows for reliable, efficient inspection of bolted joints based on process capability testing (PCT).
2020/10/16
新たに取り扱いを始めた「エンジンの筒内圧モニタリングシステム」のご案内です。
2020/10/16
AEBテスト・ADASシステム・自動運転の車両開発に欠かせないVehico社のドライビングロボット取り扱い開始のご案内です。
2020/10/16
新たに取り扱いを始めた「光学式燃焼解析」、「筒内可視化」、「NVH解析」の3システムのご案内です。
2020/10/16
主に産業工程管理・システム向けに3つの注目製品のご紹介ページができました。
2020/10/05
The structural transformation of the economy aggravated by the coronavirus pandemic requires drastic measures.
2020/09/14
On October 7 and 8, 2020, Kistler will be hosting the vEXPO virtual trade fair for automotive research and vehicle testing.
2020/09/08
The new generation of SlimLine force sensor series: improved linearity in low measuring ranges
2020/07/14
Kistler offers fiber-optic combustion analysis for pre-chamber spark plugs: the key to boosting engine efficiency.
2020/07/08
Kistler has launched a new cylinder pressure sensor for the continuous monitoring of large marine and stationary engines.
2020/06/17
New industrial solution for medtech, automotive, semiconductor, and electrical equipment industries
2020/06/08
日本キスラーは新型コロナウイルス感染拡大防止のため第5回 名古屋機械要素技術展示への出展を取りやめることといたしました。
2020/06/08
IPF Japan 国際プラスチックフェア 2020 は新型コロナウイルス感染拡大への危惧にともない中止となりました。
2020/06/02
The KiDAU data acquisition system and KiBAT, the rugged special battery, make crash test mesaurements efficient and successful.
2020/05/26
maXYmos TL ML – the worldwide first process monitoring system to meet the strict FDA- und MDR regulations
2020/05/18
キスラーグループはVehico社と技術協力の関係を結んだことをご案内いたします。
2020/05/14
Kistler launches a new uniaxial accelerometer for vibration testing at extremely high temperatures.
2020/04/24
人とくるまのテクノロジー展 2020 は新型コロナウイルス感染拡大への危惧にともない中止となりました。
2020/04/22
JIMTOF 2020 はオリンピック・パラリンピックの延期に伴い中止となりました。
2020/04/15
Kistler introduces the miniature charge amplifier with IO-Link – suitable for use in a wide range of industry applications.
2020/04/07
政府の「緊急事態宣言」に対する当社対応に関するお知らせを掲載しております。
2020/03/31
環境と社会に貢献する活動の一環として、道路の清掃を行いました。
2020/03/30
人とくるまのテクノロジー展 2020 は新型コロナウイルス感染拡大への危惧にともない延期となりました。
2020/03/26
Like everyone, the Kistler Group is facing challenges because of the coronavirus. Information on the latest developments.
2020/03/25
新型コロナウィルス感染症拡大による納期遅延に関するお知らせ(続報)を掲載しております。
2020/03/24
名古屋ものづくり ワールド 2020(機械要素技術展;M-Tech名古屋)は2020年9月9日に延期開催されることが決定いたしました。
2020/03/23
新型コロナウィルス感染症拡大による納期遅延に関するお知らせを掲載しております。
2020/03/19
新型コロナウィルス感染症拡大による納期遅延の可能性に関するお知らせを掲載しております。
2020/02/27
Sea Japan 2020 は新型コロナウイルス感染拡大への危惧にともない開催見送りとなりました。
2020/02/10
Kistler posted sales of CHF 466 million in 2019 with a workforce numbering 2,200.
2020/02/07
Intelligent solutions to improve quality and save costs in medical manufacturing.
2020/01/31
環境と社会に貢献する活動の一環として、道路の清掃を行いました。
2020/01/07
An unprecedented measuring range from -500N to 500N marks a major step in improving quality of satellite imaging.
2019/12/24
2019年12月28日(土)~2020年 1月 5日(日)を年末年始休業とさせていただきます。
2019/12/02
Thanks to its high accuracy and robustness, the new KiTraffic Digital makes it easy to directly fine overloaded vehicles.
2019/11/30
環境と社会に貢献する活動の一環として、道路の清掃を行いました。
2019/11/18
The HIS high-speed camera system from Kistler is the solution of choice for optical analysis of combustion processes in engines.
2019/10/31
At SPS 2019, Kistler is showcasing resource-efficient process monitoring systems with extended connectivity – including robots
2019/10/25
At Blechexpo in Stuttgart, Kistler presents automated test systems for quality assurance of series parts and forming processes
2019/10/22
Innovative measurement chain to advance development and validation processes of state-of-the-art vehicles
2019/10/21
How can you optimize the powertrain of a hybrid vehicle? Kistler is researching together with the University of Bath (UK).
2019/10/16
Highly sensitive, very economical on space and extremely rugged: At K 2019 we show innovative miniature cavity pressure sensors
2019/10/07
The Quattro Jump performance analysis system determines performance parameters, helping to prevent injuries to joints
2019/09/30
Thanks to the new, model-based knock intensity detection, the KiBox KID delivers added value data to the user.
2019/09/30
In 2019, Kistler's Sindelfingen facility was certified to DIN EN ISO 14001 for its effective environmental management system.
2019/09/27
The Czech government has approved Weigh In Motion with KiTraffic for direct law enforcement of overloaded trucks.
2019/09/19
The Kistler Group is expanding its facilities in Switzerland and Germany, sending out a strong signal in this turbulent period.
2019/09/17
Two new members were appointed at the Extraordinary General Meeting on September 16, 2019.
2019/09/10
We supported the young engineers from Switzerland with an S-Motion sensor including consulting and services.
2019/09/06
Kistler at K 2019: Smart plastics manufacturing through intelligent process monitoring and other solutions
2019/08/26
Motek 2019: How Kistler paves the way to industry 4.0 for electromechanical joining and fastening technology segments.
2019/08/21
Why researchers apply force sensors from Kistler to refine tsunami protection.
2019/05/22
Launching a milestone to U.S. market – the unique KiDAQ featuring world’s first automated calculation of measurement uncertainty.
2019/04/24
Dependable process monitoring for medical technology production – from test planning through to series manufacture.
2019/04/08
World's first: Getting measurement uncertainty under control with KiXact from Kistler.
2019/04/08
Kistler showcases its expanded portfolio of test automation and process monitoring systems for quality assurance for large product.
2019/04/05
Unique DTI technology from Kistler Future focused solution to boost the efficiency of vehicle dynamics and durability testing
2019/03/21
Infrastructure stress is caused by vehicle weight, not vehicle numbers: keep track of increasing axle loads with Weigh In Motion
2019/03/20
Everything from one single source: Kistler now offers the complete measuring chain for vehicle development.
2019/03/15
The general meeting of Kistler elected Valentin Vogt as Chairman of its Board of Directors.
2019/03/14
Kistler celebrates 4,000 Lineas WIM sensors sold to long term customer International Road Dynamics Inc.
2019/02/20
Serving customers’ growing demands: the Kistler Group opens its first official sales center in Canada
2019/02/18
The Kistler Group will showcase its test and analysis systems for threaded joints at the 2019 Fastener Fair in Stuttgart from 19 to 21 March.
2019/02/11
The world's largest piezo force sensor can measure up to 450kN
2019/02/06
Kistler and NETZSCH show how their systems for processing plastic composites interact, enabling a new level of process control.
2019/02/05
The Kistler Group is strengthening its presence in the Chinese market. On 5 February, the company opened a new office in Shanghai.
2019/01/31
The numbers of financial year 2018 are worth a celebration: 2020, for the 60th anniversary of Kistler, a joint cruise is upcoming.
2018/12/20
チャージアンプ 型式5011の日本国内における修理および校正サービスを2020年末日で終了いたします。
2018/12/11
To efficiently process huge amounts of measurement data ("big test data"): AMS brings even more digital competencies to the Kistler Group.
2018/11/28
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
2018/11/20
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
2018/10/16
At Fakuma 2018, the Kistler Group is showcasing its latest monitoring and control packages for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018/10/08
The SMETEC Gesellschaft für Sensor-, Motor- und Energietechnik mbH recently became part of the Kistler Group.
2018/09/24
The Kistler Group is adding another variant to what is already the world's most comprehensive portfolio of wheel force measurement systems: the new RoaDyn S6GT 6-component wheel force measurement system.
2018/09/21
At Fakuma 2018, Vester will showcase all the benefits of automated testing
2018/09/17
Top performance, team spirit and passionate commitment are qualities shared by Tigers Tübingen and the Kistler Group.
2018/09/10
High-accuracy dynamometer combined with innovative chuck extends tool lifetime and reduces production costs
2018/09/06
Machinery manufacturer LIK joins the Kistler Group, opening up wider access to the electric vehicle market
2018/08/28
Enhanced transparency in plastics processing
2018/08/21
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
2018/08/21
A new Center of Competence for production control and management systems will be opened in Aachen.
2018/07/31
Competent service just a call away has always been a key aspect of Kistler's cooperation with its customers. Now, in a move to address growing demand in North Germany, the measurement technology experts are opening a new office in Wolfsburg.
2018/07/25
On her way to Olympia 2020 she relies on Kistler Group measurement experts.
2018/07/18
歪センサで効果的に監視し、機械と工具を保護
2018/07/03
The Top 100 Competition has again singled out the most innovative German small and medium-sized enterprises (SMEs) for the 10th time.
2018/06/25
約2年の開発期間を経て、Kistler社は世界最小の量産型切削動力計、MicroDynを発表しました。
2018/06/19
Kistler introduces the world’s first high temperature accelerometer for the monitoring of gas turbines.
2018/06/11
Kistler is earmarking the highest investment budget for research and development in the company`s history.
2018/05/11
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
2018/05/09
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
2018/05/08
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018/05/03
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
2018/04/24
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
2018/04/12
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
2018/03/06
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
2018/02/16
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling.
2018/02/15
NPE 2018(フロリダ州オーランドで開催)で、キスラーグループは、射出成形モニタリングシステムComoNeoの優れた機能のデモンストレーションを予定しています。ComoNeoは、お客様のニーズと用件を満たし、プロセスモニタリングとIoTを統合した品質監視を実現し、プラスチック成形加工を次のレベルへの移行を可能とします。
2018/01/24
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
2018/01/23
Overcoming the complexities of RTM – with Kistler
2018/01/06
キスラー社の新しいスプリントシステム(KiSprint)は、競技条件下でのスタートダッシュを生体力学的に最適化する効率的な手段をトレーナーとアスリートに提供します。堅牢な可動式システムでは、ソフトウェアによる総合的な評価が可能となり、ニーズに合わせてカスタマイズおよび拡張が可能です。
2017/10/16
型内圧モニタシステムComoNeoとインダストリ4.0への取り組みをご紹介します
2017/10/12
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a milestone more in electrical automation.
2017/10/09
Kistler's Type 5074A industrial charge amplifier breaks new ground in industrial charge amplifier technology
2017/10/06
Whether hybrid drives or electric vehicles: anyone who wants to make a change needs to measure and understand
2017/09/27
Our experts will present you Kistler measuring technologies for demanding space applications.
2017/09/05
At Fakuma 2017, we will demonstrate how you can benefit from new ComoNeo functionalities
2017/08/31
Kistler Group showcases the entire spectrum of its integrated quality assurance solutions
2017/08/25
Kistler Group took over near Karlsruhe-based Vester Elektronik GmbH on 25 August, a specialist in sensor technology and test automation.
2017/08/11
Jaguar Land Rover uses Kistler RoaDyn® Wheel Force Transducers for accurate tyre modelling
2017/07/11
Kistler is taking over IOS GmbH (Germany), provider of Manufacturing Execution Systems (MES).
2017/07/06
Tettnang-based firm eso GmbH was acquired by the Kistler Group on July 5.
2017/06/20
Perfect production data synchronization through direct MES system integration.
2017/05/02
Kistler presents innovative measurement equipment for demanding vehicle testing applications
2017/04/25
At Moulding Expo 2017, we will show how easy it is to install the measurement technology needed for quality assurance in injection molds.
2017/04/12
Kistler will be present at Control, the world's leading quality assurance trade fair.
2017/04/12
Advanced features for LabAmp family maximize flexibility for cutting force users.
2017/04/11
Measuring equipment for sophisticated T&M applications
2017/02/01
The Kistler Group is constantly growing and recruiting specialist staff worldwide.
2017/01/17
Olympic champion Anthony Ervin and Kistler create a Success Story together.
2016/12/02
Kistler seeks more than 40 specialists in what is likely Switzerland's largest job advertisement.
2016/11/11
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
2016/10/21
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and control of the combustion process
2016/10/19
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
2016/10/10
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
2016/09/30
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore seen growth of 8.4 % compared to the same period in the previous year, or 5.6 % when adjusted for currency effects.
2016/09/07
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0.
2016/07/24
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of maXYmos monitoring systems on Motek 2016
2016/07/12
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
2016/05/12
Screw technology complements the range of applications.
2016/04/27
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
2016/02/12
Kistler Lorch GmbH Honored for Outstanding Qualities as Employer
2016/02/02
The Kistler Group has overcome currency-related challenges at its Swiss site to achieve continued growth.
2016/01/28
Accurate Wheel Force Measurement with Minimum Configuration Effort
2015/11/26
Increased Flexibility for High-Speed Combustion Analysis
2015/11/02
New Piezoresistive Sensor with Temperature Probe and Integrated Signal Conditioning.
2015/10/27
Kistler Provides Maximum Flexibility for Product Testing and Development
2015/10/16
Kistler's NCFR Joining Module honored in the handling and assembly category
2015/10/05
Setting the Standard for 100% Control of Linear Joining Processes with Partial Rotation
2015/09/18
Kistler Group: safeguarding the firm's competitive edge.
2015/09/15
Quick evaluation of performance and force with Kistler MARS 2.1.
2015/09/03
Major update for Kistler’s mobile engine indication system.
2015/09/01
Setting New Standards in Automated Process Monitoring for Injection Molding.
2015/08/25
Kistler Showcases Three Latest Product Innovations at Motek 2015
2015/06/26
Kistler honored with ASCO Award Gold for best corporate transformation in Switzerland.
2015/06/26
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and rehabilitation.
2015/04/22
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data evaluation in injection molding
2014/11/10
New product developments for dynamic measuring technology at the Kistler booth at SPS IPC Drives 2014
2014/10/14
Wide range of options for optimizing the quality assurance through documenting and evaluating production data of CoMo Injection Systems
2014/09/29
Users obtain a full range of force–displacement measurement systems from one source
2014/06/03
Extending the maXYmos product range to control and monitor production processes and quality assurance
2014/05/26
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
2014/05/19
Users obtain a full range of force–displacement measurement systems from one source
2014/02/06
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.
2013/11/11
From flexible torque sensors to complete test stands for highly-efficient electric drives
お問合せ
Cara-Isabell Maercklin
Cara-Isabell Maercklin
Media Contact
お問合せ
Max 25 MB