The new standard for measurement in the Industry 4.0 era: digital industrial charge amplifier Type 5074A

Stuttgart, 9 October 2017 – Kistler's newly developed Type 5074A data acquisition unit breaks new ground in industrial charge amplifier technology for the Industry 4.0 era. This unit is currently the only piezoelectric sensor amplifier on the market that features communication consistently based on Industrial Ethernet (IE). For the first time, plant and machinery manufacturers can now integrate any desired piezoelectric sensors directly into a real time-capable Ethernet system, so they can easily make settings on the measurement amplifier via the control.

It's increasingly clear that industrial production is switching over from analog to digital systems. This is because data communication is becoming more and more complex in response to requirements for optimized processes. As we move towards Industry 4.0, older bus systems such as Profibus and CANbus are gradually reaching their performance limits – and at the same time, Industrial Ethernet appears to be gaining ground as the global communication standard. For every customer who wants to be at the forefront of these fast-moving developments, Kistler now offers an entirely new kind of solution for piezoelectric measurement data acquisition: the Type 5074A charge amplifier.

This innovative product is an ideal choice for monitoring and optimizing industrial press-fit, assembly and joining processes, among many others. It can be regarded as a digital version of the tried-and-tested Type 5073A analog charge amplifier. Complete digitization means that the new unit enables direct communication up to amplifier level. The 5074A features an exceptionally wide range of measuring functions, making it the perfect solution for all applications that call for dynamic and quasi-static measurements via Industrial Ethernet.

The Type 5074A charge amplifier – flexible measuring ranges, performance and functions

With the new 5074A, up to four piezoelectric sensors per unit can be connected to the digital industrial network. The charge amplifier is available with the EtherCAT, Ethernet/IP and ProfiNet communication protocols, so it covers the main Industrial Ethernet standards. This gives users a major advantage: right away, they can conveniently set up and view all parameters via the control. This guarantees control of datasets – with no need to install additional software. Another benefit: each channel can be individually controlled. Direct access to the status of the unit and the measuring channels ensures that measurement processes are highly reliable at all times. While operation is in progress, the control receives confirmations of status changes: for instance, whether the unit is in 'measuring' status or whether the measuring range has been exceeded. With the 5074A, the raw analog signal from the sensor is already digitized in the amplifier – so the disturbance variables that occur in conventional analog systems can be avoided from the outset by inductive or capacitive couplings. Likewise, complex and costly cabling for analog and control signals is eliminated. This amplifier fully supports the latest Industrial Ethernet standards, so it can deliver fast and precise measurements at up to 10,000 bus cycles per second – making it particularly suitable for time-critical control processes. Thanks to an oversampling option that allows generation of multiple measuring points per cycle, the 5074A is also an ideal solution for high-resolution acquisition of processes with up to 50,000 measurement values per channel and second. Customers themselves can limit the process data to the functions they require so as to optimize network capacity utilization and increase the control's performance capability.

Stefan Affeltranger, Product Manager for Production Monitoring at Kistler, sees the 5074A as an utterly convincing example of the company's innovative strength: 'The 5074A is the world's only amplifier for quasi-static measurement processes with piezoelectric sensors that offers communication based on real time-capable Industrial Ethernet. Measurements can now be adapted even more specifically to our customers' widely varying needs thanks to a long list of new features: convenient settings via the control, a variable process map, an exceptionally wide measurement range and bandwidth with adjustable low-pass filters, and the switchable high-pass filter that is integrated into the hardware. In a nutshell: this new unit delivers extraordinary flexibility to cope with virtually any industrial application.' Data security is another plus, as Stefan Affeltranger explains: 'Access to the unit is only possible with the appropriate industrial communication protocol, and changes to measurement parameters can only be made with access via the master.'

Given the flexibility and functional scope that this unit offers, customers will find that its costs are highly attractive – especially as compared to analog signal paths. That's because fewer components are needed to implement the hardware, while configuration and programming are restricted to the programming environment that is already familiar to the user.

プレスキット

キスラー会社概要:キスラープレスキット

2018/04/12
The global leader in dynamic measurement technology supports the passion for innovation and technology with a...
2018/03/06
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the...
2018/02/16
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM)...
2018/01/24
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
2018/01/23
Overcoming the complexities of RTM – with Kistler
2018/01/06
キスラー社の新しいスプリントシステム(KiSprint)は、競技条件下でのスタートダッシュを生体力学的に最適化する効率的な手段をトレーナーとアスリートに提供します。堅牢な可動式システムでは、ソフトウェアによる総合的な評価...
2017/10/12
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a...
2017/10/09
Kistler's Type 5074A industrial charge amplifier breaks new ground in industrial charge amplifier technology
2017/10/06
Whether hybrid drives or electric vehicles: anyone who wants to make a change needs to measure and understand
2017/09/27
Our experts will present you Kistler measuring technologies for demanding space applications.
2017/09/05
At Fakuma 2017, we will demonstrate how you can benefit from new ComoNeo functionalities
2017/08/31
Kistler Group showcases the entire spectrum of its integrated quality assurance solutions
2017/08/25
Kistler Group took over near Karlsruhe-based Vester Elektronik GmbH on 25 August, a specialist in sensor...
2017/08/11
Jaguar Land Rover uses Kistler RoaDyn® Wheel Force Transducers for accurate tyre modelling
2017/07/11
Kistler is taking over IOS GmbH (Germany), provider of Manufacturing Execution Systems (MES).
2017/07/06
Tettnang-based firm eso GmbH was acquired by the Kistler Group on July 5.
2017/06/20
Perfect production data synchronization through direct MES system integration.
2017/05/02
Kistler presents innovative measurement equipment for demanding vehicle testing applications
2017/04/25
At Moulding Expo 2017, we will show how easy it is to install the measurement technology needed for quality...
2017/04/12
Kistler will be present at Control, the world's leading quality assurance trade fair.
2017/04/12
Advanced features for LabAmp family maximize flexibility for cutting force users.
2017/04/11
Measuring equipment for sophisticated T&M applications
2017/02/01
The Kistler Group is constantly growing and recruiting specialist staff worldwide.
2017/01/17
Olympic champion Anthony Ervin and Kistler create a Success Story together.
2016/12/02
Kistler seeks more than 40 specialists in what is likely Switzerland's largest job advertisement.
2016/10/27
At this year's SPS IPC Drives in Nuremberg Kistler will premiere laboratory systems to analyze bolted joints,...
2016/10/21
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and...
2016/10/19
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
2016/10/10
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
2016/09/30
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore...
2016/09/07
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new...
2016/07/24
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of...
2016/07/12
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
2016/05/12
Screw technology complements the range of applications.
2016/04/27
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home...
2016/02/12
Kistler Lorch GmbH Honored for Outstanding Qualities as Employer
2016/02/02
The Kistler Group has overcome currency-related challenges at its Swiss site to achieve continued growth.
2016/01/28
Accurate Wheel Force Measurement with Minimum Configuration Effort
2015/11/26
Increased Flexibility for High-Speed Combustion Analysis
2015/11/02
New Piezoresistive Sensor with Temperature Probe and Integrated Signal Conditioning.
2015/10/27
Kistler Provides Maximum Flexibility for Product Testing and Development
2015/10/16
Kistler's NCFR Joining Module honored in the handling and assembly category
2015/10/05
Setting the Standard for 100% Control of Linear Joining Processes with Partial Rotation
2015/09/18
Kistler Group: safeguarding the firm's competitive edge.
2015/09/15
Quick evaluation of performance and force with Kistler MARS 2.1.
2015/09/03
Major update for Kistler’s mobile engine indication system.
2015/09/01
Setting New Standards in Automated Process Monitoring for Injection Molding.
2015/08/25
Kistler Showcases Three Latest Product Innovations at Motek 2015
2015/06/29
Kistler Automotive GmbH honored as one of Germany's most innovative companies
2015/06/26
Kistler honored with ASCO Award Gold for best corporate transformation in Switzerland.
2015/06/26
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and...