Announcement of service termination of Charge Amplifier 5011 in 2020

The repair and calibration service of Charge Amplifier Model 5011 in Japan will be ended in the end of 2020.

For more information, please contact our sales or technical center. Thank you.

プレスキット

キスラー会社概要:キスラープレスキット

2019/08/21
Why researchers apply force sensors from Kistler to refine tsunami protection.
2019/08/20
なぜキスラードイツの従業員は寄付をすることにしたのでしょうか。
2019/07/31
日本キスラーの環境と社会に貢献する活動の一環として参加している「ハマロード・サポーター」第二回目を実施しました!
2019/07/09
金型のクラックを自動検出し、不良品の生産をストップしませんか?
2019/07/02
2019年7月17日~19日にポートメッセなごやで開催される『人とくるまのテクノロジー展 名古屋』に出展いたします。皆様のご来場をお待ちしております。
2019/06/21
2019年 7月 24日(水)に愛知県産業労働センター(ウインクあいち)にて「切削加工技術セミナー2019」を開催いたします。
2019/05/30
環境と社会に貢献する活動の一環として、道路の清掃を行いました。
2019/05/29
人とくるまのテクノロジー展では弊社ブースにご来場いただきどうもありがとうございました。
2019/05/22
Launching a milestone to U.S. market – the unique KiDAQ featuring world’s first automated calculation of measurement uncertainty.
2019/05/13
2019年5月22日~24日にパシフィコ横浜で開催される『人とくるまのテクノロジー展 横浜』に出展いたします。皆様のご来場をお待ちしております。
2019/04/25
弊社では、誠に勝手ながら下記の期間をゴールデンウィーク休業とさせていただきますのでご案内申し上げます。2019年4月27日(土) から 2019年5月6日(月)5月7日(火)より平常通り営業いたします。 ご繁忙の折、ご迷惑をおかけいたしますが、何卒ご了承くださいますようお願い申し上げます。
2019/04/24
Dependable process monitoring for medical technology production – from test planning through to series manufacture.
2019/04/08
World's first: Getting measurement uncertainty under control with KiXact from Kistler.
2019/04/08
Kistler showcases its expanded portfolio of test automation and process monitoring systems for quality assurance for large product.
2019/04/05
Unique DTI technology from Kistler Future focused solution to boost the efficiency of vehicle dynamics and durability testing
2019/03/21
Infrastructure stress is caused by vehicle weight, not vehicle numbers: keep track of increasing axle loads with Weigh In Motion
2019/03/20
Everything from one single source: Kistler now offers the complete measuring chain for vehicle development.
2019/03/15
The general meeting of Kistler elected Valentin Vogt as Chairman of its Board of Directors.
2019/03/14
Kistler celebrates 4,000 Lineas WIM sensors sold to long term customer International Road Dynamics Inc.
2019/02/20
Serving customers’ growing demands: the Kistler Group opens its first official sales center in Canada
2019/02/18
The Kistler Group will showcase its test and analysis systems for threaded joints at the 2019 Fastener Fair in Stuttgart from 19 to 21 March.
2019/02/15
製造業最大級のバーチャル展示会「ITmedia Virtual EXPO 2019 春」にブース出展しています。
2019/02/11
The world's largest piezo force sensor can measure up to 450kN
2019/02/06
Kistler and NETZSCH show how their systems for processing plastic composites interact, enabling a new level of process control.
2019/02/05
The Kistler Group is strengthening its presence in the Chinese market. On 5 February, the company opened a new office in Shanghai.
2019/01/31
The numbers of financial year 2018 are worth a celebration: 2020, for the 60th anniversary of Kistler, a joint cruise is upcoming.
2019/01/15
『測定』するとスマート工場が見えてくる? IoT化のヒントが見つかるケーススタディ集ができました!
2018/12/21
キスラー公式ホームページに航空宇宙関連のページが公開されました。これを記念して航空宇宙産業で使われているキスラーのセンサに関するカタログを先着50名様にプレゼントいたします!
2018/12/21
チャージアンプ 型式5011の日本国内における修理および校正サービスを2020年末日で終了いたします。
2018/12/18
年末年始休業のご案内・・・2018年12月28日(金)から2019年1月4日(金)まで
2018/12/11
To efficiently process huge amounts of measurement data ("big test data"): AMS brings even more digital competencies to the Kistler Group.
2018/11/28
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
2018/11/20
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
2018/10/23
東京ビッグサイトで開催される「国際航空宇宙展2018(2018年11月28日~11月30日)」にて「リアクションホイールの微小振動(擾乱)の計測」と題した出展者プレゼンテーションを実施いたします。
2018/10/17
日本キスラーの持つノウハウが詰まった「半導体工程のための事例集2018」が小冊子にまとまりました!
2018/10/16
At Fakuma 2018, the Kistler Group is showcasing its latest monitoring and control packages for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018/10/08
The SMETEC Gesellschaft für Sensor-, Motor- und Energietechnik mbH recently became part of the Kistler Group.
2018/09/24
The Kistler Group is adding another variant to what is already the world's most comprehensive portfolio of wheel force measurement systems: the new RoaDyn S6GT 6-component wheel force measurement system.
2018/09/21
At Fakuma 2018, Vester will showcase all the benefits of automated testing
2018/09/17
Top performance, team spirit and passionate commitment are qualities shared by Tigers Tübingen and the Kistler Group.
2018/09/11
2018年9月6日に発生した北海道胆振東部地震で被災された皆様に謹んでお見舞い申し上げます。
2018/09/10
High-accuracy dynamometer combined with innovative chuck extends tool lifetime and reduces production costs
2018/09/06
Machinery manufacturer LIK joins the Kistler Group, opening up wider access to the electric vehicle market
2018/08/28
Enhanced transparency in plastics processing
2018/08/21
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
2018/08/21
A new Center of Competence for production control and management systems will be opened in Aachen.
2018/07/31
Competent service just a call away has always been a key aspect of Kistler's cooperation with its customers. Now, in a move to address growing demand in North Germany, the measurement technology experts are opening a new office in Wolfsburg.
2018/07/25
On her way to Olympia 2020 she relies on Kistler Group measurement experts.
2018/07/18
歪センサで効果的に監視し、機械と工具を保護
2018/07/17
2018年7月17日に日本キスラー 中部営業所を移転いたしました。
2018/07/13
2018年7月からの西日本を中心とした大雨で被災された皆様に謹んでお見舞い申し上げます。
2018/07/03
The Top 100 Competition has again singled out the most innovative German small and medium-sized enterprises (SMEs) for the 10th time.
2018/06/25
約2年の開発期間を経て、Kistler社は世界最小の量産型切削動力計、MicroDynを発表しました。
2018/06/19
Kistler introduces the world’s first high temperature accelerometer for the monitoring of gas turbines.
2018/06/11
Kistler is earmarking the highest investment budget for research and development in the company`s history.
2018/05/11
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
2018/05/09
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
2018/05/08
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018/05/03
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
2018/04/24
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
2018/04/12
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
2018/03/06
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
2018/02/16
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling.
2018/02/15
NPE 2018(フロリダ州オーランドで開催)で、キスラーグループは、射出成形モニタリングシステムComoNeoの優れた機能のデモンストレーションを予定しています。ComoNeoは、お客様のニーズと用件を満たし、プロセスモニタリングとIoTを統合した品質監視を実現し、プラスチック成形加工を次のレベルへの移行を可能とします。
2018/01/24
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
2018/01/23
Overcoming the complexities of RTM – with Kistler
2018/01/06
キスラー社の新しいスプリントシステム(KiSprint)は、競技条件下でのスタートダッシュを生体力学的に最適化する効率的な手段をトレーナーとアスリートに提供します。堅牢な可動式システムでは、ソフトウェアによる総合的な評価が可能となり、ニーズに合わせてカスタマイズおよび拡張が可能です。
2017/10/16
型内圧モニタシステムComoNeoとインダストリ4.0への取り組みをご紹介します
2017/10/12
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a milestone more in electrical automation.
2017/10/09
Kistler's Type 5074A industrial charge amplifier breaks new ground in industrial charge amplifier technology
2017/10/06
Whether hybrid drives or electric vehicles: anyone who wants to make a change needs to measure and understand
2017/09/27
Our experts will present you Kistler measuring technologies for demanding space applications.
2017/09/05
At Fakuma 2017, we will demonstrate how you can benefit from new ComoNeo functionalities
2017/08/31
Kistler Group showcases the entire spectrum of its integrated quality assurance solutions
2017/08/25
Kistler Group took over near Karlsruhe-based Vester Elektronik GmbH on 25 August, a specialist in sensor technology and test automation.
2017/08/11
Jaguar Land Rover uses Kistler RoaDyn® Wheel Force Transducers for accurate tyre modelling
2017/07/11
Kistler is taking over IOS GmbH (Germany), provider of Manufacturing Execution Systems (MES).
2017/07/06
Tettnang-based firm eso GmbH was acquired by the Kistler Group on July 5.
2017/06/20
Perfect production data synchronization through direct MES system integration.
2017/05/02
Kistler presents innovative measurement equipment for demanding vehicle testing applications
2017/04/25
At Moulding Expo 2017, we will show how easy it is to install the measurement technology needed for quality assurance in injection molds.
2017/04/12
Kistler will be present at Control, the world's leading quality assurance trade fair.
2017/04/12
Advanced features for LabAmp family maximize flexibility for cutting force users.
2017/04/11
Measuring equipment for sophisticated T&M applications
2017/02/01
The Kistler Group is constantly growing and recruiting specialist staff worldwide.
2017/01/17
Olympic champion Anthony Ervin and Kistler create a Success Story together.
2016/12/02
Kistler seeks more than 40 specialists in what is likely Switzerland's largest job advertisement.
2016/11/11
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
2016/10/21
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and control of the combustion process
2016/10/19
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
2016/10/10
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
2016/09/30
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore seen growth of 8.4 % compared to the same period in the previous year, or 5.6 % when adjusted for currency effects.
2016/09/07
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0.
2016/07/24
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of maXYmos monitoring systems on Motek 2016
2016/07/12
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
2016/05/12
Screw technology complements the range of applications.
2016/04/27
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
2016/02/12
Kistler Lorch GmbH Honored for Outstanding Qualities as Employer
2016/02/02
The Kistler Group has overcome currency-related challenges at its Swiss site to achieve continued growth.
2016/01/28
Accurate Wheel Force Measurement with Minimum Configuration Effort
2015/11/26
Increased Flexibility for High-Speed Combustion Analysis
2015/11/02
New Piezoresistive Sensor with Temperature Probe and Integrated Signal Conditioning.
2015/10/27
Kistler Provides Maximum Flexibility for Product Testing and Development
2015/10/16
Kistler's NCFR Joining Module honored in the handling and assembly category
2015/10/05
Setting the Standard for 100% Control of Linear Joining Processes with Partial Rotation
2015/09/18
Kistler Group: safeguarding the firm's competitive edge.
2015/09/15
Quick evaluation of performance and force with Kistler MARS 2.1.
2015/09/03
Major update for Kistler’s mobile engine indication system.
2015/09/01
Setting New Standards in Automated Process Monitoring for Injection Molding.
2015/08/25
Kistler Showcases Three Latest Product Innovations at Motek 2015
2015/06/26
Kistler honored with ASCO Award Gold for best corporate transformation in Switzerland.
2015/06/26
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and rehabilitation.
2015/04/22
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data evaluation in injection molding
2014/11/10
New product developments for dynamic measuring technology at the Kistler booth at SPS IPC Drives 2014
2014/10/14
Wide range of options for optimizing the quality assurance through documenting and evaluating production data of CoMo Injection Systems
2014/09/29
Users obtain a full range of force–displacement measurement systems from one source
2014/06/03
Extending the maXYmos product range to control and monitor production processes and quality assurance
2014/05/26
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
2014/05/19
Users obtain a full range of force–displacement measurement systems from one source
2014/02/06
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.
2013/11/11
From flexible torque sensors to complete test stands for highly-efficient electric drives
お問合せ
Cara-Isabell Maercklin
Cara-Isabell Maercklin
Media Contact
お問合せ
(max 25 Mb)