TestXpo 2019

The friction coefficient is the critical quality factor, when it comes to achieving the desired quality of bolting in the production process, the surface friction coefficients of the fastening components are among the key criteria. That's why it's essential to test and monitor these variables. 

All Kistler Analyse systems are complete testing systems to determine the functional characteristics of individual fastening components and/or complete sub-assemblies.

Come to the testXpo and convince yourself of the overall concept of the Analyse Basic with the innovative software package testXpert III without having to forego the advantages of a full-fledged laboratory software.

Our colleague Christoph Bodensteiner will also give a lecture on the subject of friction coefficient testing with testXpert III on Monday, October 14, at 10:15 a.m.

We are looking forward to your visit!  

TestXpo 2019
14.10.2019 - 17.10.2019
日付を保存
August-Nagel-Street 11
89079 Ulm, Germany
お問合せ
(max 25 Mb)