SafetyWeek 2021

SafetyWeek will take place from 31.08. to 02.09. at the VCC Vogel Convention Center in Würzburg. The event is the annual meeting place for around 1,000 experts from the vehicle safety industry. They are offered the opportunity to find out about the latest developments, to exchange ideas and to network with each other.

As a sponsor and exhibitor at this event, we are pleased to present our THOR-50M dummy, which is used in the context of nominated crash tests with the aim of reproducibly determining measured values and thus enabling comparability of different tests.

Registration takes place directly via the website of SafetyWeek.

SafetyWeek 2021
31.08.2021 - 02.09.2021
日付を保存
Würzburg, Germany, Booth-No. 41
お問合せ
Max 25 MB