Semiconductor manufacturing combines many processing steps. This is why Kistler offers solutions of varying depth for different applications and customer requirements.
Integrated force testing and control
The measured force data is used for regulation and control – for example, during wafer processing and in the bonding process. Constant and precise application of force ensures that damage is prevented. Kistler measurement technology is integrated in the semiconductor production line and supports process optimization and traceability.
Continuous monitoring in semiconductor manufacturing
Many semiconductor applications require constant monitoring and testing, but they do not need continuous control. It is sufficient to halt the process if there is a defined deviation from the setpoint. Integrated process monitoring based on force testing supplies accurate measurement data, so users can identify the causes of faults and optimize the process.
Periodic calibration
This cost-effective form of force testing makes use of calibration kits. They can be used for large numbers of identical machines. This approach is ideal if semiconductor applications do not require continuous measurement and machine axis force values are verified at regular intervals.
Quality assurance with Kistler
Are you ready to take the next step, and move your machines or your entire semiconductor production up to a new level of quality? Our experienced sales engineers will be glad to advise you and provide support throughout your project –