More applications
Kistler's calibration range includes service calibration, accredited calibration, on-site calibration and in-situ calibration.

Choose your type of calibration

Different types of calibration service are available to match your application and requirements. Kistler offers dedicated services for each type, and our laboratories are linked to national institutions. Get the precision you need – rely on Kistler as your experienced calibration partner.

Traceable calibrations and service calibrations of measurement equipment provide the basis for precise measurements – whether in Kistler's laboratories or at your own site. Kistler offers a full range of calibration services tailored to your specific needs.

Service calibrations are available worldwide at the Kistler sites shown on the map. A service calibration ensures that your measurement equipment is performing properly, and it includes documentation of readings for the instrument’s key parameters. 

Standard service calibration at Kistler is based on the measuring ranges shown on the relevant datasheet. We welcome requests for customized calibrations to cover additional ranges, preloading or other requirements. 

Traceable calibrations are performed by laboratories accredited in accordance to DIN EN ISO/IEC 17025. This standard implements the definitions and specifications of the International Vocabulary of Metrology and ensures the quality of the laboratory’s performance.

Kistler also offers onsite calibrations at our customers’ premises. We provide all the test and measurement equipment needed to perform calibrations at customers’ locations, and traceable calibrations are also available.

To meet customers’ special requirements, we can perform in-situ calibrations if it is impossible to disassemble the measurement setup (in medical technology applications, for example).

In-situ calibrations may also be needed for regulatory reasons or because disassembly is time-consuming, and to minimize downtime. 

Contatto
Max 25 MB