Piezoelectric Load Cell, Force Transducer with Fz up to ±120 kN / ±26.9 klbf

Tipo Phase out: 93X1B

This sensor family is in phase-out and will no longer be produced.

Please choose the new, backward compatible piezo load cells of the 93x1C family.

 

 

Piezoelectric load cell, or force transducer to precisely measure tensile and compression forces in highest resolution. 

The 93x1 Family is a load cell product line consisting of Kistler's premium force sensors 90x1 which are preloaded, calibrated and immediately ready to use.

The advantages:

  • Ready to use
  • Pre-load optimized to measure tensile and compression forces.
  • 3 calibration ranges: +100%, 10%, -100%
  • Linearity incl. Hysteresis ± 0.5% FSO
Contatto
Max 25 MB