3 Axis Load Cell, Triaxial Force Transducer, Fx, Fy, Fz (Fz up to ±30 kN / ±6.74 klbf)

Tipo 9347C

3 Axis load cell is a triaxial force transducer for measuring forces in any given direction, regardless of the point of load application. These piezoelectric load cells contain the sensors of the 90x7 product line and quantify all three components of any applied force in highest resolution.

The 3 axis load cell 93x7 is optimally preloaded, calibrated and immediately ready to measure.

Properties:

  • pre-loaded, calibrated and therefore ready to measure
  • For compression, tensile and shear forces
  • Fx, Fy up to ±5 kN / ±1.12 klbf
  • Fz up to ±30 kN / ±6.74 klbf
  • Dimensions (L / W / H)   55 / 55 / 60 mm
  • Connector V3 neg.