6-Axis Piezo Force/Torque Sensor, Fx, Fy, Fz, Mx, My, Mz

Tipo 9306A

The 6-Axis Piezo Force & Torque Sensor measures not only forces in all three dimensions according to the piezoelectric effect, but the moments in any spatial direction as well.

A cumbersome calculation of 4 different sensors becomes obsolete and due to the compact load cell design of the 6-Axis Piezo Force & Torque Sensor, the space requirements is minimized.

 

Properties:      

  • Fx, Fy up to ±5 kN / ±1124 lbf
  • Fz -5 … 10 kN / -1124 … 2248 lbf
  • Mx, My, Mz up to ±200 N∙m / ±147 ft∙lb
  • Dimensions (D / H)   62 / 90 mm
  • Connector 2x V3 neg.
  • Preloaded and precalibrated, ready to measure
Contatto
Max 25 MB