MEMS Capacitive Triaxial Accelerometer for Low Frequency Applications, K-Beam, 2… 200g

Tipo 8396A...

The MEMS capacitive triaxial accelerometer family provides a highly accurate measurement of low-frequency events from DC up to 2000Hz.

Its ground isolated base, thermal stability, rugged design, and low noise make the K-Beam 8396A MEMS capacitive triaxial accelerometer ideal for automotive durability testing and road load data, bridge structural testing and monitoring as well as railway rolling stock testing and monitoring.

Available in g ranges from 2g up to 200g, with a wide analog output and cable configurations, the 8396A sensor family should suit most of your configuration needs.

A MEMS capacitive single axis accelerometer, type 8316A… is also available in our portfolio.

Contatto
Max 25 MB