cerTEST-W

Tipo 5413-5322

cerTEST-W is a testing device for fast and precise testing of indicating torque/angle indicating wrenches.

• Automatic testing of torque/angle wrenches in accordance with the requirements of ISO 5393, VDI/VDE 2647 and VDI/VDE 2645 Part 2 up to 300 N・m with the mobile testing device

• Manual testing of torque/angle wrenches in accordance with the requirements of ISO 5393, VDI/VDE 2647 and VDI/VDE 2645 Part 2 up to 200 N・m

• Automatic testing of torque/angle wrenches in accordance with the requirements of ISO 5393, VDI/VDE 2647 and VDI/VDE 2645 Part 2 up to 800 N・m with the stationary testing device (equipment variant)