Messtec & Sensor Masters 2021

Visit us at the Messtec + Sensor Masters on 28 and 29 September 2021 in the Motorworld Region Stuttgart at our stand 4C. Let us show you the innovations for wireless wheel force measurement and learn more about our 6-component force/torque sensors, for example.

We also offer two exciting workshops:

  • "Objective validation through exact and reproducible driving tests with driving robots"
  • "Possibilities of acceleration and structure-borne sound measurement technology in the frequency range from 0 Hz to 900 kHz".

Please register for this event, which is subject to a fee, directly with the organizer.

Messtec & Sensor Masters 2021
28.09.2021 - 29.09.2021
Segna la data
Booth no. 4C
Motorwold Stuttgart
Contatto
Max 25 MB