Intertraffic Amsterdam 2022

Intertraffic is back – and so is Kistler!

Visit us at Intertraffic 2022 in Amsterdam! From 29 March to 1 April, we invite you to our booth 410 in hall 01 to step into our unique world of Weigh In Motion (WIM) monitoring and speed enforcement solutions designed to protect infrastructure, road safety and traffic safety.

Highlights will include cutting edge piezoelectric and optical measurement technology such as:

  • The KiTraffic Digital WIM system – recently confirmed as the most accurate Weigh In Motion solution available on the market, by METAS, the Swiss Federal Institute of Metrology
  • The KiTraffic Plus – the multitalented Weigh In Motion solution that not only captures weight and speed but also dimensions, flat tires, axle loads and vehicle classes of trucks traveling at up to
    120 km/h
  • Certified speed enforcement solutions – versatile, complete mobile and stationary systems with user-friendly evaluation software that generates legally valid documentation

Join us at Intertraffic 2022 in Amsterdam and learn how you can benefit from our unique expertise, unrivaled experience, worldwide support network and comprehensive service packages.

Intertraffic Amsterdam 2022
29.03.2022 - 01.04.2022
Segna la data
Booth 410, Hall 01
Amsterdam, NL
Christoph Klauser
Christoph Klauser
Business Development Traffic Solutions
Contatto
Max 25 MB