Rail Weigh-in-Motion From the Certified Specialist

Rail companies can improve the safety and cost-effectiveness of their freight transport business using real-time data relating to weight and uneven weight distribution. Rail Weigh-in-Motion is a dynamic weighing system for mainline tracks, designed to determine the weight of cars as well as uneven weight distribution at normal traveling speeds.

Advantages:

  • Quick and easy to install, without any disruptions to transport
  • No need for modifications to rails, sleepers, ballast or substructure, except for a single through-hole for each sensor
  • No material fatigue or aging effects
  • Maintenance-free

The Rail Weigh-in-Motion system detects:

  • Overloaded vehicles
  • Asymmetrically loaded vehicles 
  • Malfunctioning wheels 
  • Wheel flats
Contact
Roberto Gorlero