Acceleration Measurement

From modal analysis to derailing sensors, Kistler accelerometers are suitable for all kinds of applications – including vibration measurement, improvement of passenger comfort , durability measurements and preventive maintenance. 

Kistler has a long history of manufacturing piezoelectric and MEMS capacitive sensors for demanding applications in the aeronautical and automotive industries. The railway sector is also one which presents a whole host of challenging situations with opportunities for analyzing acceleration, offering the potential to take your project to the next level.

Advantages:

  • Maximum precision and reliability for enhanced safety
  • Improved network available
  • Early detection of malfunctions
  • Lower costs thanks to preventive maintenance
  • Clear monitoring of vehicle parameters
  • Automatic detection of rail malfunctions
Contact
Roberto Gorlero