Monitoring for Joining – Press Fitting Processes Always under Control

Kistler's measuring systems to monitor press fitting processes are used in combination with hydraulic, hydropneumatic, pneumatic or electrically powered press cylinders. With these systems, force measurement can be integrated into the press fitting process. Typical applications include press fitting for ball bearings as well as press fitting gears onto drive shafts in transmissions. What's more, the process can be visualized and monitored with the help of professional monitoring systems. As well as direct mounting of the sensor technology in the press cylinder, options include indirect mounting on the C-frame or tool holder.

Advantages of press fitting monitoring with Kistler:

  • Direct in-process measurement
  • Process evaluation Integrated solution
  • Flexible retrofitting
  • Traceability of measurement data
  • 100% control of the press fitting process

For precise, process-integrated monitoring of press fitting processes – simply contact us!

Contact
Roberto Gorlero
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
Quick assistance for optimum operation.

Application-focused know-how – from the very start.