Efficient production processes in fastener assembly

The objective in fastener assembly is continuous optimization of production processes to attain high standards of quality assurance and boost productivity. Inspection systems from Schatz GmbH make this possible: our INSPECT process inspection systems monitor the entire fastening process; they verify and document the process parameters, and they deliver proof of the quality of bolted joints – either during the process or after fastening is completed. The benefits: targeted monitoring of tolerance limits and early detection of faults so they can be rectified while the process is still running.

Advantages

  • Reduced costs
  • Fault detection with immediate quality corrections during the process
  • Optimized bolted joints
  • Enhanced efficiency in the fastening process
  • End-to-end documentation
  • Protection against product liability cases
  • Reproducible inspection processes
  • Traceable results
  • Compliance with standards
Contact
Roberto Gorlero
Sales Representative