Crash Test Dummy Systems

Crash Test Dummy Systems

Crash test dummies are used to measure acceleration, moments and forces that act on human beings subjected to accidents and explosions. Kistler offers high-precision sensor technology and cutting-edge integrated data acquisition solutions for all types of dummies. And Kistler's extensive offering of software makes crash test preparation and execution fast and convenient.

Advantages of Kistler's crash test dummy systems:

  • Zero volume DAS inside dummies
  • Built-in data acquisition does not influence dummy behavior because only one system cable is connected
  • Sensors can be fully integrated on request (in-dummy sensors)
  • Over 25,000 in-dummy data acquisition channels on the market
  • Autonomous data acquisition

Put your trust in the leading system provider for crash measurement technology. Simply contact us!

Contact
Roberto Gorlero
Sales Representative
Benefits

Simple dummy positioning

Complete documentation

100% quality

Flexible modification

Complete system solutions