Cavity Pressure Sensor, indirect measuring, ø12,6 mm, fastening thread M2,5

Type 9204B

Quartz force sensor for the measuring range from 0 ... 10kN or for measuring cavity pressure behind an injector pin during injection molding of plastics.

  • For cavity pressures up to 3000 bar
  • Replaceable cable
  • Available with single-wire technology
  • Fastening thread M2,5
Contact
(max 25 Mb)