caliTEST mobile

Type 5413-5721

caliTEST mobile is a calibration device for fast and precise testing and calibration of torque wrenches.

The compact dimensions of caliTEST mobile enable the unit to be used directly on the assembly line.

• Calibration and testing of indicating and setting torque wrenches in accordance with the requirements of DIN EN ISO 6789:2003 and VDI/VDE 2645 Part 2