cerTEST mobile

Type 5413-5392

cerTEST mobile is a testing device for fast and precise testing of torque tools.

The compact dimensions and its line-independent battery operation enable it to be used directly on the assembly line.

• Testing of nutrunners in accordance with the requirements of VDI/VDE 2647 and VDI/VDE 2645 Part 2 up to 500 N・m

• Electronically controlled hydraulic joint simulators

• Testing of the torque and rotational speed behavior of pneumatic and electric nutrunners

• Torque testing of torque wrenches and impulse power-tools