Accessoire KiDAQ: Câble

Type 5588A

Accessoire KiDAQ: Câble

  • 5588A1 Connector (68 pin) to open-end cable, grouped for 8 bridge sensors with 6 wires each, length 1 m
  • 5588A2 Connector (68 pin) on both sides, length 5 m
    Suitable for KiDAQ module 5517A
Contact
(max 25 Mb)