Accessoire KiDAQ: Connection Terminal / Board

Type 5587A

Accessoire KiDAQ: Connection Terminal / Board

  • 5587A1 patching  8 x 6 connections onto screw terminals, inclusive connection cable (Type 5588A1) to terminal, assembly on DIN rail.
  • 5587A2 patching the 8 x 6 connections onto 8 pluggable screw terminals and in parallel onto 8 RJ-45 sockets, assembling on a wall, as well as the structure under test itself, without cable. Suitable for KiDAQ module 5517A
Contact
(max 25 Mb)