Road to Tokyo

Succeed when it counts. With Kistler performance analysis.

Kistler’s KiSwim helps elite swimmers around the world analyze and improve their starts and turns. Using instrumented starting blocks and turning plates as well as high-speed video, the system measures key performance parameters during swim training. The biomechanical data from the performance analysis immediately provide important feedback to coaches and athletes, allowing corrections to be made at the very next training session and crucial hundredths of a second to be gained at the next competition.

Start faster
A good start can make a difference of over half a second in the first 15 meters. The starting time for short distances accounts for up 25% of the total race time.
Start faster
A good start can make a difference of over half a second in the first 15 meters. The starting time for short distances accounts for up 25% of the total race time.
Turn faster
For long-distance competitions, the time savings during turning can comprise several seconds, or even up to 33% of the total race time on a short course.
Turn faster
For long-distance competitions, the time savings during turning can comprise several seconds, or even up to 33% of the total race time on a short course.
Analyze faster
An instrumented starting block and turning plate and five high-speed video cameras capture a complete visual image of the start and the first 15 meters of the race. An easy-to-understand, on-screen display of kinematic and kinetic data enables a thorough biomechanical analysis as well as trial comparisons.
Analyze faster
An instrumented starting block and turning plate and five high-speed video cameras capture a complete visual image of the start and the first 15 meters of the race. An easy-to-understand, on-screen display of kinematic and kinetic data enables a thorough biomechanical analysis as well as trial comparisons.
Swimmer, coaches and officials love the Kistler KiSwim
Get immediate and plain feedback
Book a demo

See for yourself the user-friendly way in which Kistler KiSwim processes information by moving the controller along the time axis.

Buy a complete system incl. installation and instruction

With Kistler KiSwim, you get not only individual components, but a unique complete system. The system includes the initial installation and a seven-day training course with a software expert and a biomechanics engineer who will show you the full potential of the system. You will be ready to go in just a short time – and fit for the next competition.

Components

  • Instrumented starting block 
  • Instrumented turning plate 
  • One above-water camera and four underwater cameras
  • Electronic starting system
  • Workstation, incl. software

Software features

  • Synchronous data acquisition and analysis
  • Calculation of relevant performance parameters
  • High-speed video: measurement of kinematic parameters, visual feedback
  • Comparison mode with side-by-side comparison of different athletes or training periods
  • Charts displaying force/time, performance, diving depth and speed parameters
  • Export with replay function
  • Reporting function

Learn more about the product Kistler KiSwim

These organizations and performance centers work already successfully with Kistler KiSwim:

  • British Para Swimming
  • Chinese National Swimming Team
  • Swimming Australia

   and many more.

Services

Expertise orientée vers les applications – dès le début.

Des pièces d'origine pour les applications exigeantes.

Quick assistance for optimum operation.

Une précision de mesure maximale pour vos processus.

Contact
(max 25 Mb)