Road to Tokyo

More powerful force and conditioning training with MARS software and force plates

MARS is Kistler’s versatile “Measurement, Analysis and Reporting” software for performance analysis using force plates. Integrated performance tests such as counter-movement jump, drop jump and body sway provide insight into an athlete’s neuromuscular system and performance condition. Thanks to reliable, objective data, force and conditioning training can be tailored to bring athletes to the top of their performance game.

Three steps ahead with MARS
Improved performance
Whether for maximal strength or speed strength, balance or stability: the information provided by the performance tests is used directly for planning the next training cycle – to continually boost performance.
Improved performance
Whether for maximal strength or speed strength, balance or stability: the information provided by the performance tests is used directly for planning the next training cycle – to continually boost performance.
Reduced risk of injury
Asymmetries between the left and right leg can indicate muscular imbalance, and a significant drop in performance can be a sign of fatigue. MARS makes these phenomena visible, so that trainers can plan the appropriate training measures.
Reduced risk of injury
Asymmetries between the left and right leg can indicate muscular imbalance, and a significant drop in performance can be a sign of fatigue. MARS makes these phenomena visible, so that trainers can plan the appropriate training measures.
Immediate feedback
The video and graphical display of individual parameters enables comparisons and thus a rapid, specific analysis. No planning and feedback tool is more efficient for successful training.
Immediate feedback
The video and graphical display of individual parameters enables comparisons and thus a rapid, specific analysis. No planning and feedback tool is more efficient for successful training.

Athletes and coaches love force plates and MARS software

Kistler translates measuring results into images

Individual parameters can be analyzed and compared with ease using the video function or graphical display. 

Book a demo
A modular system that adapts to your goals

With or without cameras, single or dual setup, 1- or 3-component sensors: choose the MARS software system components that meet your needs precisely. You can always rely on our Analysis Service to assist you in implementing force data.

Components

  • 1–2 Kistler force plates with piezotechnology for precise and reliable data
  • 1‒2 high-speed cameras for visual feedback

Software features

  • Synchronous data acquisition
  • Over 20 test modules with automatic calculation of performance parameters based on scientific principles
  • Overview diagrams of performance trends
  • Comparison mode with side-by-side comparison of different athletes or training periods
  • Efficient report generation
  • Comprehensive data management

Learn more about the product Kistler MARS

These organizations and performance centers work already successfully with Kistler MARS:
  • Cleveland Cavaliers (NBA)
  • FC Basel 1893 AG
  • Jacksonville Jaguars (NFL)
  • Michael Johnson Performance Center
  • SCL Tigers
  • Seattle Mariners (MLB)
  • Smart2Move
  • Toronto Maple Leafs (NHL)

   and many more.

Services

Expertise orientée vers les applications – dès le début.

Des pièces d'origine pour les applications exigeantes.

Quick assistance for optimum operation.

Une précision de mesure maximale pour vos processus.

Contact
(max 25 Mb)