In our increasingly mobile world, wheels and tires are becoming more important all the time. As well as influencing a vehicle's driving behavior, they play critical parts in safety and fuel consumption.
Specialists from the tire sector will meet up to exchange ideas and experiences on the latest trends and developments at the Tire Technology Expo 2017 in Hanover from February 14 through 16, 2017.
Kistler will also be present at this trade fair – the largest in the series to date.
We shall showcase measurement solutions for the most demanding aspects of wheel development. Alongside a variety of sensors, Kistler will unveil the new RoaDyn® S530 measuring hub. Featuring strain gage technology for static measurements, this hub not only measures force and moment as such but also enables control of the test bench; it is mainly used for durability and wear tests. Thanks to compact multi-component technology (Fx, Fy, Fz, Mx, My, Mz), real load cycles can be tracked with both angle and force control.
-- GET FREE TICKET --
We warmly invite you to visit us at stand 6068 in Hall 2 from February 14 through 16, 2017, when you can experience Kistler technologies in action.
We're looking forward to your visit!
The Kistler Team