NPE 2018

Kistler at NPE 2018 in Orlando, Florida

Kistler takes plastics processing to a new level with ComoNeo 2.1.0

At NPE 2018 in Orlando, Florida (May 7 to 11), the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.

Transparent processes guarantee quality and reduce costs

In addition to user-oriented visualization and the integrated assistance systems based on expert knowledge, ComoNeo now also offers a model-based prediction of component quality based on specified tolerance limits. The integrated software calculates the optimal process parameters and thus ensures higher quality, especially in demanding applications.

In addition to predicting the production quality, all collected data can be stored in the central ComoDataCenter database and are thus available for further analysis. ComoNeo also controls the transfer of proven tool configurations to other machines as well as the balancing of the hot runner in multi-cavity molds.

Kistler looks forward to seeing you at the NPE 2018 in Orlando from May 7–11, 2018 at booth W7145.

For more information about ComoNeo, click on the following link: www.kistler.com/comoneo 

NPE 2018
07.05.2018 - 11.05.2018
Save the date
Orlando, FL, USA

Angela Venditti

USA, Novi

angela.venditti@kistler.com

+1 248 668 6824

Contact