Motek 2017: Kistler demonstrates the potential of process-integrated quality control

Winterthur, 31 August 2017 – The Kistler Group will showcase the entire spectrum of its integrated quality assurance solutions for quality control at the Motek 2017 in Stuttgart from 9 to 12 October. Highlights include electromechanical joining systems, portable bolting test technology and a comprehensive range of piezoelectric force and torque sensors. And what's more: Kistler will premiere a groundbreaking innovation that marks a new milestone in the Group's Industry 4.0 portfolio.

Modern production environments depend on transparent processes to boost quality and enhance efficiency through networked and optimized production. The goal: to manufacture maximum-quality products faster – but with less effort and fewer resources. Integrated quality assurance systems play a crucial part in this competitive race. They achieve the desired effects while the production process is still taking place – and they also provide the basis for data evaluation and analysis.

Electromechanical joining: efficiency for every level of complexity

Press-fit processes join components together with positive, friction-locked connections. Kistler offers a portfolio of seven electromechanical joining systems that cover various force and displacement ranges for these processes. Our Motek 2017 fair stand will feature two familiar systems: NCFE and NCFR. NCFE delivers an exceptionally cost-efficient solution for simple joining processes in the 10 to 80 kN force range, while the NCFR system features hollow-shaft motors for challenging applications where a rotary movement is required in addition to the press-fit process.

Another exhibit on the stand will be Kistler's retrofit set for manual and pneumatic presses. Equipment of this sort that is still used on many manual workstations can now be brought into the I4.0 era with this retrofit package. Thanks to the piezoelectric force sensor and the linked maXYmos BL evaluation unit, non-destructive in-process quality control is now a reality. The wear-free press force sensor is already preloaded, calibrated and ready to measure immediately; it features excellent overload protection and a wide force measurement range from 0 to 60 kN.

maXYmos: force (and displacement) monitoring for the digital era

maXYmos: the brand name for evaluation systems that offer virtually every option for recording and monitoring quasi-static and highly dynamic force processes on machinery and plant. Combined with Kistler's piezoelectric sensors, they ensure exceptionally robust and accurate measurements of process and quality data – even when ambient conditions are difficult, where installation space is severely limited or if the forces are very small.

Kistler is launching maXYmos 1.5 at the Motek 2017 – an update that simplifies process optimization and enables added machine availability. Users can now import CSV files to parameterize the system offline – and with ten times more memory size for up to 5,000 measurement curves, maXYmos 1.5 ensures that the plant will operate optimally even during lengthy network outages. Another benefit: a handheld scanner can be used with maXYmos 1.5 to allow automatic adaptation to the product being manufactured thanks to barcode identification.

Flexible bolted joint testing and tool calibration

Kistler now offers the mobile INSPECTpro and combiTEST systems from Schatz. With these flexible testing systems, manufacturers can benefit from efficient control and quality assurance for bolted joints. Available for the first time with wireless data transmission at Motek 2017, the portable INSPECTpro testing instrument offers convenient testing of torque and rotation angle on bolted joints. The mobile combiTEST system is the ideal choice for calibrating and certifying torque tools, and for testing the process capability of automated bolting systems. Both these solutions are geared to compliance with standards; they offer wide-ranging options for data management, networking and analysis. In short – Schatz systems bring bolting technology into the Industry 4.0 era.

Digital is better: an innovation in measurement technology unveiled at the Motek 2017

Just in time for the world's leading trade fair for the sector, Kistler will unveil the first digital charge amplifier – a breakthrough in industrial measurement technology. For the first time, machinery and plant manufacturers can now integrate any desired piezoelectric sensors into their Ethernet environment so that settings can be made directly via the control. Kistler's digital charge amplifier offers a vast range of measuring functions, and will be compliant with the three main Ethernet standards – fully in line with end-to-end digitization for Industry 4.0.

Kistler at the Motek 2017: hall 4, stand 4508
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
The new joining module is highly suitable for clinching and riveting, and also for assembly processes that require force-displacement monitoring.
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
The Kistler Group will showcase its test and analysis systems for threaded joints at the 2019 Fastener Fair in Stuttgart from 19 to 21 March.
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
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
20/11/2018
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
16/10/2018
At Fakuma 2018, the Kistler Group is showcasing its latest monitoring and control packages for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
08/10/2018
The SMETEC Gesellschaft für Sensor-, Motor- und Energietechnik mbH recently became part of the Kistler Group.
24/09/2018
The Kistler Group is adding another variant to what is already the world's most comprehensive portfolio of wheel force measurement systems: the new RoaDyn S6GT 6-component wheel force measurement system.
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
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
21/08/2018
A new Center of Competence for production control and management systems will be opened in Aachen.
31/07/2018
Competent service just a call away has always been a key aspect of Kistler's cooperation with its customers. Now, in a move to address growing demand in North Germany, the measurement technology experts are opening a new office in Wolfsburg.
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
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
09/05/2018
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
08/05/2018
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
03/05/2018
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
24/04/2018
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
12/04/2018
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
06/03/2018
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
16/02/2018
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling.
15/02/2018
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.
31/01/2018
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint starts under competitive conditions. The robust and mobile solution has comprehensive software assessment options and can be individually adapted and expanded.
24/01/2018
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
23/01/2018
Surmonter les complexités du RTM - avec Kistler
12/10/2017
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a milestone more in electrical automation.
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
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
21/10/2016
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and control of the combustion process
19/10/2016
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
10/10/2016
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
30/09/2016
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore seen growth of 8.4 % compared to the same period in the previous year, or 5.6 % when adjusted for currency effects.
07/09/2016
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0.
24/07/2016
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of maXYmos monitoring systems on Motek 2016
12/07/2016
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
12/05/2016
Screw technology complements the range of applications.
27/04/2016
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
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
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data evaluation in injection molding
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
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
19/05/2014
Users obtain a full range of force–displacement measurement systems from one source
06/02/2014
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.