Control 2019: quality assurance for large production volumes

Winterthur, 21 March 2019 - Kistler, the global leader in dynamic measurement technology, will present its high-quality test automation and process monitoring systems at the Control 2019 trade fair in Stuttgart (Germany) from 7 to 10 May. Stand 6409 in hall 6 will feature Kistler's portfolio, including test automation equipment and optoelectronic sensors added to the offering since the Group's acquisition of Vester Elektronik GmbH in August 2017. Application areas for Kistler's extensive range include punching and turning processes as well as mass production in the automotive industry and the medical technology sector.

Kistler's test automation offering features a varied choice of systems for fast and accurate 100% inspection of series parts. Systems in the KVC 121 series focus on continuous testing of individual parts. These automatic testing and sorting systems feature high throughout rates, making them ideal for contact-free testing of turned, pressed and molded parts. For the feed system, users can choose from a conventional vibratory conveyor or solutions based on modern feed technology. Digital camera measurement technology is used to inspect the parts (such as contact pins) on a test rail, followed by mechanical sorting to ensure process reliability. The moving test objects pass the test stations at a defined angle to ensure reproducible detection of the smallest dimensional and forming errors, or surface defects measuring only a few hundredths of a millimeter. Various options are available to extend the basic configuration of this modular system: for example, up to four digital cameras with different resolutions can be added.

The KVC 821 system type is equipped with a rotary plate that makes it easy to carry out processes such as attributive surface testing and high-precision testing of individual parts. The feed system is either integrated or separate, depending on the size and weight of the objects for testing. Cutting-edge optical measurement technology with multiple imaging (Shape from Shading) ensures that even the most complex surface tests are carried out reliably. Depending on requirements, the testing station can be extended by adding up to eight digital cameras with different resolutions; additional test modules for functions such as hardness testing can also be included.

The KVC 621 punched part test cell is mainly used in galvanization, punching and injection molding processes. This modular system is chosen by many users to inspect continuous material with constant infeed. The test cell is usually integrated directly into the line as a stand-alone solution, directly downstream of the production process concerned. The feed and the testing principle can also be tailored to individual customer requirements as necessary. Another advantage of the KVC 621: the image processing components can be adapted as required.

Test assignment setup is fast and easy thanks to the KiVision image processing software integrated in every test station. KiVision includes all the methods usually deployed for testing technology with image processing, as well as a wide range of tools and ready-to-use macros for demanding tasks such as measurements with extremely high precision and very complex surface inspections. The scope of this software goes far beyond the testing tasks as such: it also enables consistent acquisition of the data – an increasingly important function in view of stricter requirements for product traceability. Data transmission to external CAQ systems and integration into the company's own network provide a  comfortable solution for central management and downstream processing of test programs and measurement values. Kistler has set up a dedicated competence center for KiVision in Karlsruhe (Germany). The focus here is on continuous development of the software so that it can handle even more customer-specific and application-specific processes in the future.

Process monitoring with sensors and robotics

Kistler's exhibits will also include optical sensors and inductive switches for applications such as feed, ejection and double-sheet control in punching and forming processes – reliable solutions that prevent costly tool breakages. Systems for light barriers of various types – single-beam, multi-beam, laser and infrared, to name only a few – ensure that punching and forming processes run without disruptions. Kistler's sensor technology is also an efficient way of monitoring wear on punching tools, thanks to strain sensors that perform indirect force measurements. Cycle times can be increased or decreased as required on the basis of data from the sensors.

Light barriers offer dependable solutions for measuring tasks

There is often a need for reliable measurements of the very smallest differences in the dimensions of objects moving at high speeds. This situation calls for precise measurements, with a clearly defined output pulse to trigger the acquisition of measurement data. To achieve this, Kistler makes use of a series of light barriers of different types. These devices are integrated into many of the all-round solutions we develop in response to complex challenges in diverse industrial sectors throughout the world.

The best way to learn more about high-caliber measurement solutions from Kistler: visit stand 6409 in hall 6 to see for yourself!
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
The Kistler Group will showcase its test and analysis systems for threaded joints at the 2019 Fastener Fair in Stuttgart from 19 to 21 March.
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
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
20/11/2018
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
16/10/2018
At Fakuma 2018, the Kistler Group is showcasing its latest monitoring and control packages for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
08/10/2018
The SMETEC Gesellschaft für Sensor-, Motor- und Energietechnik mbH recently became part of the Kistler Group.
24/09/2018
The Kistler Group is adding another variant to what is already the world's most comprehensive portfolio of wheel force measurement systems: the new RoaDyn S6GT 6-component wheel force measurement system.
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
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
21/08/2018
A new Center of Competence for production control and management systems will be opened in Aachen.
31/07/2018
Competent service just a call away has always been a key aspect of Kistler's cooperation with its customers. Now, in a move to address growing demand in North Germany, the measurement technology experts are opening a new office in Wolfsburg.
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
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
09/05/2018
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
08/05/2018
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
03/05/2018
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
24/04/2018
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
12/04/2018
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
06/03/2018
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
16/02/2018
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling.
15/02/2018
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.
31/01/2018
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint starts under competitive conditions. The robust and mobile solution has comprehensive software assessment options and can be individually adapted and expanded.
24/01/2018
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
23/01/2018
Surmonter les complexités du RTM - avec Kistler
12/10/2017
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a milestone more in electrical automation.
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
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
21/10/2016
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and control of the combustion process
19/10/2016
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
10/10/2016
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
30/09/2016
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore seen growth of 8.4 % compared to the same period in the previous year, or 5.6 % when adjusted for currency effects.
07/09/2016
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0.
24/07/2016
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of maXYmos monitoring systems on Motek 2016
12/07/2016
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
12/05/2016
Screw technology complements the range of applications.
27/04/2016
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
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
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data evaluation in injection molding
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
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
19/05/2014
Users obtain a full range of force–displacement measurement systems from one source
06/02/2014
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.