End-to-End Process Monitoring of Molded Class A Surfaces

Dusseldorf, July 3, 2013 - Optical injection molded parts such as lenses or optical fibers as well as parts with class A surfaces for automotive engineering applications and domestic appliances must be free of visible marks caused by ejectors or sensors. Kistler’s non-contact pressure measuring equipment is a particularly elegant system solution for cavity pressure-based process monitoring and quality assurance.

 

The new longitudinal measuring pin Type 9239A with a diameter of 3 mm is installed in the mold structure behind the cavity wall or is integrated into the compression plunger where it measures the compression of the mold during the injection phase caused by cavity pressure. The extremely small dimensions of measuring pin provide mold makers with wider installation options, particularly in small molds or in complex multi-cavity molds.

The sensor’s signal can be used for process optimization, process monitoring and for quality data documentation of the production lot.

The smaller measuring pin complements the range of larger sensors Type 9247A... with a diameter of 5 mm.

 

Kistler Media Release 24.07.2013 (PDF)

11/05/2018
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler...