Kistler at Automatica 2012 in Munich: In-Process Quality Monitoring and Product Testing for 100% Quality in Joining and Assembly

At the Automatica Trade Fair, which will take place from 22 through 24 May, 2012 in Munich/Germany, Kistler will present a cross-section of its range of sensors and systems for joining, assembly and testing at its company booth no. 224, situated in hall A1.

 

Kistler helps customers from the automotive, electrical, precision and medical engineering industry achieve zero-defect production by means of end-to-end in-process quality monitoring and quality testing with force or torque profiles Kistler will present a variety of corresponding practical examples from industrial assembly and end-of-line product testing where force or torque sensors, XY monitors and electromechanical NC joining systems are being deployed.

XY Monitor maXYmos BL now with enhanced functionality and PC software

Kistler's maXYmos BL has become quickly established as a XY monitor for process monitoring and product testing among a wide range of actual and potential customers from industrial joining and assembly as well as from product testing. The maXYmos BL monitor records the correlation of all measured variables supplied by piezoelectric or strain-gage sensors on the Y-channel and those supplied by potentiometric sensors on the X-channel. It uses the profile and different evaluation objects to monitor and assess the quality of a product or production step.

The highly versatile and compact monitor with its excellent price/performance ratio provides the ENVELOPE CURVE evaluation object among many practical features. During set-up, the band of the envelope curve automatically envelops the outer contour of a curve bundle previously measured and evaluated as GOOD. Automatic trend tracking, which can be activated for the band of the envelope curve, tracks the setpoint limits, e.g. during progressive tool wear, and adjusts the evaluation function to the actual process situation. In addition to other evaluation objects such as UNI-BOX, LINE or NO-PASS, up to two separate envelope curves are available for each measuring curve.

The new maXYmos PC software allows direct transfer of the test records from the maXYmos BL to the PC and offers many functions for visualizing, measuring and analyzing measurement curves and process values, and for evaluating process capability.

Cleanroom-compatible NCFT NC joining module for small joining and testing forces and wireless signal transmission

Wireless telemetry of the force signal and standard compatibility with cleanroom production conditions to ISO 8 are the outstanding properties of the electromechanical NCFT NC joining module with integrated force monitoring in the ram. These new features are particularly beneficial for processes with small testing and joining forces such as sensitive press-fit operations or test routines for medical engineering applications.

The NCFT joining module provides reliably accurate measurements by wireless, telemetry transmission of the force signal. With their compact mechanics and integral piezoelectric force sensors the modules comprehensively cover measuring ranges of between 50 and 1 500 N. Benefits include easy selection of the ideal measuring range and a high overload factor. With its particularly dynamic response, the NC joining system is ideal for short cycle times. Complex drive profiles with a maximum speed of up to 400 mm/s and a displacement repeatability of 0,002 mm can be achieved.

The new NC joining module is capable of ultra-high precision measurement of extremely small forces directly on the tool holder under actual process conditions, without the need to mount additional sensors on the ram. This way, the measurement signal is protected from interferences from the dynamic behavior of masses or moving cables.

The Fraunhofer Institute for Manufacturing Engineering and Automation IPA of Stuttgart/Germany found out that the NC joining module meets the exacting requirements for cleanroom production: it can be operated in ISO class 8 cleanrooms or, after minor adaptation, even in ISO class 7 cleanrooms.

Cost-efficient NCFB NC joining module with measuring range of between 15 and 5 kN

Kistler is expanding its range of electromechanical NCFB NC joining modules with a particularly keen price/performance ratio: in addition to the existing models with predefined measuring ranges of between 50 kN and 25 kN, Kistler now offers a second, smaller model for measuring ranges of between 15 kN and 5 kN.

Despite its 200 mm stroke and cost-optimized design, the new module is only about 750 mm long. The compact footprint allows a flexible integration into assembly systems. Its high speed of 250 mm/s promotes short cycle times. The integral piezoelectric force sensor for measuring in the direction of the pressure operates with a high overload factor, while two measuring ranges cover a wider range of forces. The NC joining module is available with a holding brake as an option.

The NC Compact firmware, which is integrated into the servo controller, is ideal for simple force-displacement evaluation and documentation of standard joining processes with the NCFB NC joining module. Very low investment and installation costs allow easy integration into existing user control environments. As an alternative to the NC Compact Firmware, force-displacement monitoring units DMF-P A310 Universal or DMF-P A300 NCF are also suitable. They have a wide variety of tolerance windows for evaluating the complex force-displacement curves of virtually any application. They are also suitable for end-to-end documentation of the curve with related setpoints and actual values.

Kistler's electromagnetic NC joining modules facilitate the automatic force-displacement monitoring of joining and press-fit processes. The new NCFT and NCFB complete Kistler's product range. Five ranges with different-size models now provide end-to-end coverage of measuring ranges from 0,05 kN to 300 kN. They are available not only as a system component but also as part of complete manual workstations for development, prototyping or small batches.

Kistler at Automatica 2012: Hall A1, Booth 224

11/05/2018
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler...
15/02/2017
Discover how Kistler contributes to face the great challenges of our times.
11/11/2016
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis,...
14/10/2016
Reliable measurement solutions are becoming ever more important in the globally networked economy.
07/06/2016
Discover our latest Kistler News online.
03/05/2016
The latest issue of Kistler News is now online.
01/02/2016
Learn more about what motivates us and what we are striving for this year in the latest Kistler View.
04/12/2015
Kistler Japan Celebrates its 30th Anniversary and Thanks Its Loyal Customers.
15/10/2015
NCFR Joining Module Honored at Motek for Best Handling and Assembly
22/09/2015
The latest issue of Kistler News is now online.
03/09/2015
Download KiBox Cockpit V2.1 for free and discover new features.
20/08/2015
Seminar zur Qualitätssicherung in der industriellen Fertigung – jetzt anmelden.
29/06/2015
Kistler Automotive GmbH honored as one of Germany's most innovative companies
26/06/2015
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and...
12/06/2015
A fascinating TV report on the trendy sport ‘Parkour’ – with Kistler force plates playing a hidden but...
22/04/2015
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data...
23/03/2015
Kistler partners with OEMs and keeps the finger on the pulse of Industry 4.0
13/02/2015
At SIAF 2015 Kistler will be presenting advanced versions of its proven maXYmos product family
14/10/2014
Wide range of options for optimizing the quality assurance through documenting and evaluating production data...
29/09/2014
Users obtain a full range of force–displacement measurement systems from one source
24/09/2014
At Motek 2014 Kistler will be presenting advanced versions of its proven maXYmos product family
03/06/2014
Extending the maXYmos product range to control and monitor production processes and quality assurance
26/05/2014
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in...
19/05/2014
Users obtain a full range of force–displacement measurement systems from one source
06/02/2014
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with...
14/01/2014
Dr.-Ing. Oliver Schnerr, Head of Sales of the Industrial Process Control (IPC) division, hands over the...
11/11/2013
From flexible torque sensors to complete test stands for highly-efficient electric drives
16/09/2013
1 mm pressure sensor Type 6183C with a new design
13/08/2013
Monitoring, open- and closed-loop control of RTM and SMC processes
24/07/2013
New longitudinal measuring pin for non-contact cavity pressure measuring
06/05/2013
Kistler Goes Beyond Limits: Acceleration sensors for heavy-duty applications at the SENSOR+TEST 2013
08/04/2013
Kistler Goes Beyond Limits: High-tech sensors for heavy-duty applications at the SENSOR+TEST 2013
20/03/2013
In 2012, the Kistler Group reached a record turnover of 279 million Swiss francs with an increase in turnover...
19/03/2013
Kistler Group, a leading global provider of sensors for measuring pressure, force, torque and acceleration,...
15/11/2012
Kistler präsentiert auf der Fachmesse SPS/IPC/DRIVES in Nürnberg (24. bis 26. November 2012) am Stand 4A-451...
08/10/2012
At the Fakuma trade show in Friedrichshafen/Germany (from 16 until 20 October, 2012), Kistler will present a...
08/10/2012
At the Fakuma trade show in Friedrichshafen/Germany (from 16 until 20 October, 2012) Kistler will present its...
08/10/2012
The new firmware upgrade V2.4 for Kistler's CoMo Injection process monitoring system offers better...
10/09/2012
Kistler Group continues to expand: revenues up 20 %, strengthening of customer-specific development capacities...
10/09/2012
Kistler Gruppe weiterhin auf Expansionskurs: Umsatzsteigerung um 20 %, Stärkung der kundenspezifischen...
29/06/2012
With the acquisition of the DTI Technology ("Digital Transducer Interface") from Hentschel System GmbH,...
29/06/2012
Mit dem Erwerb der DTI-Technologie ("Digital Transducer Interface") von der Hentschel System GmbH, Hannover,...
08/05/2012
At the Automatica Trade Fair, which will take place from 22 through 24 May, 2012 in Munich/Germany, Kistler...
07/05/2012
Kistler sensors and systems deliver an impressive performance where products from other suppliers come to...
15/03/2012
CIRP focuses on cutting because this method of machining components is one of the key production processes.
17/02/2012
In-process quality assurance solutions made by Kistler Group have proven their high efficiency for...
01/02/2012
Despite difficult conditions, with sales growth over 11 % Kistler still achieved a sound result in 2011.
02/11/2011
On Stand 4A-451 in Hall 4A of the SPS/IPC/DRIVES exhibition from 22 to 24 November 2011 in Nuremberg, Kistler...
02/11/2011
By designing a measuring unit and an evaluation unit as separate assemblies, and introducing modular...
20/10/2011
This year's Fakuma sees Kistler showing a system for online prediction of the quality of injection molded...
19/10/2011
Kistler brings the quality-minded injection molder another substantial step closer to zero-defect production.
28/09/2011
As an XY monitor for process monitoring and product testing, the maXYmos BL Type 5867A… from Kistler has...
28/09/2011
Telemetric transmission of the force signal without having to rely on a cable, and suitability for use in...
28/09/2011
Kistler is expanding its selection of electromechanical NC joining modules NCFB Type 2160A… with versions...
03/02/2011
The Kistler Group based in Winterthur, Switzerland, looks back on a successful 2010 financial year with sales...
10/12/2010
Kistler, worldwide supplier of precision sensors, systems and instrumentation for the dynamic measurement of...
24/11/2010
Kistler, worldwide supplier of precision sensors, systems and instrumentation for the dynamic measurement of...
10/11/2010
Kistler's new generation of triaxial PiezoBeam® accelerometer Type 8688A(x) offers best-in-class sensitivity...
29/10/2010
Swiss company Kistler Instrumente AG of Winterthur is the leading international supplier of sensors and...
10/09/2010
The new press force sensor Type 9393A… extends the successful Press Force series of sensors to a measuring...
06/09/2010
With the new combined pressure and temperature sensor Type 6188A… Kistler establishes another milestone in the...
21/07/2010
Kistler has developed its new data acquisition (DAQ) system Type 5697A… for recording data in R&D laboratory...
09/07/2010
Kistler has commissioned an additional calibration unit for torque sensors on its Lorch production site.
08/06/2010
As a development partner of the automobile industry the Kistler Group aims to provide vehicle manufacturers...
19/04/2010
The Kistler Group has been awarded the contract for instrumentation of three crash centers for the Indian...
07/04/2010
In order to optimise processes inside an engine, it is extremely important to have a true picture of the...
13/01/2010
New Type 4520A... Basic Line provides a cost-effective torque sensor based upon strain gage technology.
10/12/2009
The well established Kistler press force sensors are based on the piezoelectric measuring principle.
18/11/2009
Successful automation of joining processes where room is at a premium and joining stations closely spaced...
23/10/2009
The Kistler Group acquired KT Automotive GmbH based in Munich, Germany, in an all-stock transaction on 22...
14/09/2009
The curve of cavity pressure during injection molding is the critical process variable for evaluating part...
01/07/2009
To allow direct incorporation of Kistler products into CAD designs, the Kistler CAD Download Service offers...
30/04/2009
The Kistler Group has acquired Corrsys-Datron Sensorsysteme GmbH based in Wetzlar, Germany, in an all-stock...
09/03/2009
The roll-out of the world's first measuring tram took place in Dresden, Germany, on 5 March with the handover...
15/01/2009
The Kistler Group took over MSC Automotive GmbH based in Schwieberdingen, Germany, in an all-stock transaction...