SENSOR+TEST 2013: Acceleration sensors for heavy-duty applications

Kistler sensors and measuring elements often outperform conventional sensors in many aspects. Often, they excel where products from other suppliers reach their limits. With the motto "Kistler Goes Beyond Limits", the traditional manufacturer emphasizes the unique selling point of its pressure, force, torque and acceleration sensors at the SENSOR+TEST 2013 trade show, which will take place from 14 through 16 May, 2013 in Nuremberg/Germany (Booth 327 in Hall 11). Kistler’s range of acceleration sensors for heavy-duty applications presented at the trade show also features one impressive innovation.

New Piezotron® acoustic emission (AE) sensor for heavy-duty conditions The new structure-borne noise transducer Type 8152C0… is ideal for measuring acoustic emissions above frequencies of 50 kHz on the surface of metal components, structures or systems. Such emissions are generated by plastic deformation, crack formation, fraction, friction, material fatigue or transient shocks. Areas of application for the new sensor include pre-emptive maintenance, monitoring of tools in machining and press equipment as well as leakage monitoring of pipes and valves. Thanks to its rugged design and impermeably welded housing, the new generation of AE sensors are perfect for deployment in challenging environments which require explosion protection to ATEX or for operation in high temperatures of up to 165 °C. The key properties of the Type 8152C0… sensor, which will be available as of July 2013, include high sensitivity, an optional frequency range of 50 … 400 kHz or 100 … 900 kHz, a voltage output (IEPE), a wide range of operating temperatures of between –55 … 165 °C, an insulated housing and cables with optional reinforcements in customized lengths.

Triaxial PiezoStar® miniature acceleration sensor for high-temperature applications Kistler’s family of PiezoStar triaxial cube acceleration sensors Type 8766AxxxAH with only 3.7 grams mass measures frequency events of between 0,5 … 10 000 Hz. The extremely low thermal sensitivity shift of –0,005 %/K allows versatile, high-accuracy measuring in changing temperatures of up to 165 °C. In contrast to ceramic piezoelectric sensors, the extremely stiff PiezoStar crystal sensing element offers a flat frequency response with no slope across the entire useable frequency range. Type 8766AxxxAH is a miniaturized light-weight PiezoStar® measuring element with hermetic titanium construction and three different mounting thread holes on each axis for adapterless, reliable mounting for the purpose of calibration and testing. With its extremely wide and flat frequency response this unique accelerometer was designed for use in modal and durability testing of automotive, aviation and aerospace structures at high temperatures as well as for the analysis of crash-induced noise emissions. It is equipped with a voltage output (IEPE). A variety of insulated adapters are available.

Single-axis PiezoStar® acceleration sensor for cryogenic environments Standard PiezoStar® IEPE accelerometers are suitable for operation in temperatures of between –55 … 165 °C. The new Type 8703A50M8 with a 50 g measuring range and a sensitivity of 100 mV/g is ideal for operation in environments with cryogenic temperatures down to –196 °C. Thanks to its hermetic titanium construction and very low temperature sensitivity, this sensor is perfect for environmental testing of space based equipment at large amplitudes including even cryogenic environments, which require highly dynamic but low vibration excitation. Type 8703A50M8 with only 8,8 grams mass guarantees accurate measuring across a wide dynamic measuring range. It is suitable for shock and vibration measuring in fast-changing temperatures, for product testing and qualification as well as for aviation and aerospace testing.

Kistler at SENSOR+TEST 2013: Hall 11, Booth 327.

11/05/2018
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler...
15/02/2017
Discover how Kistler contributes to face the great challenges of our times.
11/11/2016
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis,...
14/10/2016
Reliable measurement solutions are becoming ever more important in the globally networked economy.
07/06/2016
Discover our latest Kistler News online.
03/05/2016
The latest issue of Kistler News is now online.
01/02/2016
Learn more about what motivates us and what we are striving for this year in the latest Kistler View.
04/12/2015
Kistler Japan Celebrates its 30th Anniversary and Thanks Its Loyal Customers.
22/09/2015
The latest issue of Kistler News is now online.
03/09/2015
Download KiBox Cockpit V2.1 for free and discover new features.
20/08/2015
Seminar zur Qualitätssicherung in der industriellen Fertigung – jetzt anmelden.
29/06/2015
Kistler Automotive GmbH honored as one of Germany's most innovative companies
26/06/2015
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and...
12/06/2015
A fascinating TV report on the trendy sport ‘Parkour’ – with Kistler force plates playing a hidden but...
22/04/2015
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data...
23/03/2015
Kistler partners with OEMs and keeps the finger on the pulse of Industry 4.0
13/02/2015
At SIAF 2015 Kistler will be presenting advanced versions of its proven maXYmos product family
14/10/2014
Wide range of options for optimizing the quality assurance through documenting and evaluating production data...
29/09/2014
Users obtain a full range of force–displacement measurement systems from one source
24/09/2014
At Motek 2014 Kistler will be presenting advanced versions of its proven maXYmos product family
03/06/2014
Extending the maXYmos product range to control and monitor production processes and quality assurance
26/05/2014
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in...
19/05/2014
Users obtain a full range of force–displacement measurement systems from one source
06/02/2014
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with...
14/01/2014
Dr.-Ing. Oliver Schnerr, Head of Sales of the Industrial Process Control (IPC) division, hands over the...
11/11/2013
From flexible torque sensors to complete test stands for highly-efficient electric drives
16/09/2013
1 mm pressure sensor Type 6183C with a new design
13/08/2013
Monitoring, open- and closed-loop control of RTM and SMC processes
24/07/2013
New longitudinal measuring pin for non-contact cavity pressure measuring
06/05/2013
Kistler Goes Beyond Limits: Acceleration sensors for heavy-duty applications at the SENSOR+TEST 2013
08/04/2013
Kistler Goes Beyond Limits: High-tech sensors for heavy-duty applications at the SENSOR+TEST 2013
20/03/2013
In 2012, the Kistler Group reached a record turnover of 279 million Swiss francs with an increase in turnover...
19/03/2013
Kistler Group, a leading global provider of sensors for measuring pressure, force, torque and acceleration,...
15/11/2012
Kistler präsentiert auf der Fachmesse SPS/IPC/DRIVES in Nürnberg (24. bis 26. November 2012) am Stand 4A-451...
08/10/2012
At the Fakuma trade show in Friedrichshafen/Germany (from 16 until 20 October, 2012), Kistler will present a...
08/10/2012
At the Fakuma trade show in Friedrichshafen/Germany (from 16 until 20 October, 2012) Kistler will present its...
08/10/2012
The new firmware upgrade V2.4 for Kistler's CoMo Injection process monitoring system offers better...
10/09/2012
Kistler Group continues to expand: revenues up 20 %, strengthening of customer-specific development capacities...
10/09/2012
Kistler Gruppe weiterhin auf Expansionskurs: Umsatzsteigerung um 20 %, Stärkung der kundenspezifischen...
29/06/2012
With the acquisition of the DTI Technology ("Digital Transducer Interface") from Hentschel System GmbH,...
29/06/2012
Mit dem Erwerb der DTI-Technologie ("Digital Transducer Interface") von der Hentschel System GmbH, Hannover,...
08/05/2012
At the Automatica Trade Fair, which will take place from 22 through 24 May, 2012 in Munich/Germany, Kistler...
07/05/2012
Kistler sensors and systems deliver an impressive performance where products from other suppliers come to...
15/03/2012
CIRP focuses on cutting because this method of machining components is one of the key production processes.
17/02/2012
In-process quality assurance solutions made by Kistler Group have proven their high efficiency for...
01/02/2012
Despite difficult conditions, with sales growth over 11 % Kistler still achieved a sound result in 2011.
02/11/2011
On Stand 4A-451 in Hall 4A of the SPS/IPC/DRIVES exhibition from 22 to 24 November 2011 in Nuremberg, Kistler...
02/11/2011
By designing a measuring unit and an evaluation unit as separate assemblies, and introducing modular...
20/10/2011
This year's Fakuma sees Kistler showing a system for online prediction of the quality of injection molded...
19/10/2011
Kistler brings the quality-minded injection molder another substantial step closer to zero-defect production.
28/09/2011
As an XY monitor for process monitoring and product testing, the maXYmos BL Type 5867A… from Kistler has...
28/09/2011
Telemetric transmission of the force signal without having to rely on a cable, and suitability for use in...
28/09/2011
Kistler is expanding its selection of electromechanical NC joining modules NCFB Type 2160A… with versions...
03/02/2011
The Kistler Group based in Winterthur, Switzerland, looks back on a successful 2010 financial year with sales...
10/12/2010
Kistler, worldwide supplier of precision sensors, systems and instrumentation for the dynamic measurement of...
24/11/2010
Kistler, worldwide supplier of precision sensors, systems and instrumentation for the dynamic measurement of...
10/11/2010
Kistler's new generation of triaxial PiezoBeam® accelerometer Type 8688A(x) offers best-in-class sensitivity...
29/10/2010
Swiss company Kistler Instrumente AG of Winterthur is the leading international supplier of sensors and...
10/09/2010
The new press force sensor Type 9393A… extends the successful Press Force series of sensors to a measuring...
06/09/2010
With the new combined pressure and temperature sensor Type 6188A… Kistler establishes another milestone in the...
21/07/2010
Kistler has developed its new data acquisition (DAQ) system Type 5697A… for recording data in R&D laboratory...
09/07/2010
Kistler has commissioned an additional calibration unit for torque sensors on its Lorch production site.
08/06/2010
As a development partner of the automobile industry the Kistler Group aims to provide vehicle manufacturers...
19/04/2010
The Kistler Group has been awarded the contract for instrumentation of three crash centers for the Indian...
07/04/2010
In order to optimise processes inside an engine, it is extremely important to have a true picture of the...
13/01/2010
New Type 4520A... Basic Line provides a cost-effective torque sensor based upon strain gage technology.
10/12/2009
The well established Kistler press force sensors are based on the piezoelectric measuring principle.
18/11/2009
Successful automation of joining processes where room is at a premium and joining stations closely spaced...
23/10/2009
The Kistler Group acquired KT Automotive GmbH based in Munich, Germany, in an all-stock transaction on 22...
14/09/2009
The curve of cavity pressure during injection molding is the critical process variable for evaluating part...
01/07/2009
To allow direct incorporation of Kistler products into CAD designs, the Kistler CAD Download Service offers...
30/04/2009
The Kistler Group has acquired Corrsys-Datron Sensorsysteme GmbH based in Wetzlar, Germany, in an all-stock...
09/03/2009
The roll-out of the world's first measuring tram took place in Dresden, Germany, on 5 March with the handover...
15/01/2009
The Kistler Group took over MSC Automotive GmbH based in Schwieberdingen, Germany, in an all-stock transaction...
Contacto