Kistler at SPS/IPC/DRIVES 2011 in Nuremberg: 100 % Quality Through Measuring Torque in Product Testing and on Test Stands

On Stand 4A-451 in Hall 4A of the SPS/IPC/DRIVES exhibition from 22 to 24 November 2011 in Nuremberg, Kistler is presenting innovations in its range of torque measuring instruments for product testing. Also on display are examples of its test stand systems for motors, engines, transmissions, pumps and compressors.

 

Kistler, the leading specialist in pressure, force, torque and acceleration measurement is using the new seal of "QUALITY TESTING powered by Kistler" to underscore the benefits of its products to customers. QUALITY TESTING is the seal of 100 % quality in product testing. It stands for zero-defect production achieved through comprehensive quality testing and modern test stand technology using torque measurement.

Flexible and Maintenance-free, Precise and Digital: The New KiTorq Torque Measuring Flange

The KiTorq torque measuring flange is a new addition to Kistler's range of products. The design of its measuring unit and evaluation unit as separate assemblies, and the introduction of modular combination for extremely accurate measurement, allows previously unknown flexibility in measuring torque. Kistler is launching the new sensor with its wide variety of options at SPS/IPC/DRIVES.

The system consists of a measuring unit (rotor) Type 4550A… and an evaluation unit (stator) Type 4541A…. Having a standard configuration to DIN ISO 7646 for transmission flanges, the rotor is compatible with all common test environments and offers a choice of 500, 1 000, 2 000 or 3 000 N∙m as measuring range. Rotors of different sizes can be combined with the same ring-less stator for particularly easy installation. They can therefore be used to test different assemblies without having to completely modify the test unit. The open stator design allows faster installation while protecting against damage, and easier visual inspection during testing. As a system, the KiTorq with fully digital transmission offers an accuracy of 0,05 % and a signal bandwidth of up to 10 kHz with maximum dynamic response and precision. A speed sensor with 60 pulses per revolution is already incorporated in the standard model.

The stator supplies frequency as well as analog and digital signals. All signal outputs are fully scalable via RS-232C or USB. The user can accommodate a particular test by overriding the rotor's original measuring range with the range over which the full output signal is to be available. It is also possible to define and output freely selectable second measuring ranges at each output. There are several calibration options available for the configurable output signals of the KiTorq system. When replacing an individual rotor or stator, the notional calibration values can be calculated to avoid the user needing to have the unit recalibrated by the manufacturer.

The solid measuring flange is extremely robust and contactfree signal transmission allows maintenance-free operation. It has been tested to EN 60068-2-27 for mechanical shock, to EN 60068-2-6 for triaxial vibration and to EN 61326-1 for interference immunity. The new measuring flange is ideal for use in test stands for electric motors and internal combustion engines, transmissions, pumps and compressors in automobile, power, aerospace, mechanical, medical and process engineering.

In addition to this new flange, Kistler offers a wide selection of other torque sensors. For instance, strain gage sensors measure torques on rotating shafts of between 0,2 and 20 000 N∙m. Piezoelectric sensors measure reaction torques of 0,1 to 1 000 N∙m in product testing. Kistler also has 2-component sensors for tension/compression force and reaction torque in its portfolio.

Test Stand Systems for Electric Motors and Transmissions in Development, Production and Quality Assurance

Kistler's presence at SPS/IPC/DRIVES 2011 is also intended to emphasize its expertise in test stand systems for motors, engines and drives as well as transmissions, pumps and other driven components. The main products are electric motor test stands with and without loads for development and laboratory, generator test stands for development, continuously durability test stands for electric drives and generators, drives for measuring friction value on rotating or pivoted components, and test stations for production monitoring.

Kistler's test stand related portfolio ranges from mechanical components, such as drive test setups with torque sensors, through small test stands with torque/speed measurement and manual or external control, to comprehensive computer-controlled solutions for analysis and documentation of electric machinery.

The selection of different mechanical and instrumentation components allows the ideal test stand to be chosen for each measurement task. With scalable optional features such as lifting platforms, adjustable holders for test assemblies, integral torque calibration devices, gearing stages for adjusting torque and speed, climatic chambers and soundproof cabinets, Kistler designs and manufactures custom test stand solutions.

At SPS/IPC/DRIVES 2011 Kistler is giving a live demonstration of a torque test stand based on the key component of the new KiTorq system torque measuring flange. It is intended for electric motors in a variety of test situations. These include testing and optimizing efficiency in development, determining the energy efficiency class, measuring the characteristic, heating tests and many other measurement and test functions.

Kistler at SPS/IPC/DRIVES 2011: on Stand 451 in Hall 4A 

11/05/2018
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler...
15/02/2017
Discover how Kistler contributes to face the great challenges of our times.
11/11/2016
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis,...
14/10/2016
Reliable measurement solutions are becoming ever more important in the globally networked economy.
07/06/2016
Discover our latest Kistler News online.
03/05/2016
The latest issue of Kistler News is now online.
01/02/2016
Learn more about what motivates us and what we are striving for this year in the latest Kistler View.
04/12/2015
Kistler Japan Celebrates its 30th Anniversary and Thanks Its Loyal Customers.
22/09/2015
The latest issue of Kistler News is now online.
03/09/2015
Download KiBox Cockpit V2.1 for free and discover new features.
20/08/2015
Seminar zur Qualitätssicherung in der industriellen Fertigung – jetzt anmelden.
29/06/2015
Kistler Automotive GmbH honored as one of Germany's most innovative companies
26/06/2015
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and...
12/06/2015
A fascinating TV report on the trendy sport ‘Parkour’ – with Kistler force plates playing a hidden but...
22/04/2015
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data...
23/03/2015
Kistler partners with OEMs and keeps the finger on the pulse of Industry 4.0
13/02/2015
At SIAF 2015 Kistler will be presenting advanced versions of its proven maXYmos product family
14/10/2014
Wide range of options for optimizing the quality assurance through documenting and evaluating production data...
29/09/2014
Users obtain a full range of force–displacement measurement systems from one source
24/09/2014
At Motek 2014 Kistler will be presenting advanced versions of its proven maXYmos product family
03/06/2014
Extending the maXYmos product range to control and monitor production processes and quality assurance
26/05/2014
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in...
19/05/2014
Users obtain a full range of force–displacement measurement systems from one source
06/02/2014
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with...
14/01/2014
Dr.-Ing. Oliver Schnerr, Head of Sales of the Industrial Process Control (IPC) division, hands over the...
11/11/2013
From flexible torque sensors to complete test stands for highly-efficient electric drives
16/09/2013
1 mm pressure sensor Type 6183C with a new design
13/08/2013
Monitoring, open- and closed-loop control of RTM and SMC processes
24/07/2013
New longitudinal measuring pin for non-contact cavity pressure measuring
06/05/2013
Kistler Goes Beyond Limits: Acceleration sensors for heavy-duty applications at the SENSOR+TEST 2013
08/04/2013
Kistler Goes Beyond Limits: High-tech sensors for heavy-duty applications at the SENSOR+TEST 2013
20/03/2013
In 2012, the Kistler Group reached a record turnover of 279 million Swiss francs with an increase in turnover...
19/03/2013
Kistler Group, a leading global provider of sensors for measuring pressure, force, torque and acceleration,...
15/11/2012
Kistler präsentiert auf der Fachmesse SPS/IPC/DRIVES in Nürnberg (24. bis 26. November 2012) am Stand 4A-451...
08/10/2012
At the Fakuma trade show in Friedrichshafen/Germany (from 16 until 20 October, 2012), Kistler will present a...
08/10/2012
At the Fakuma trade show in Friedrichshafen/Germany (from 16 until 20 October, 2012) Kistler will present its...
08/10/2012
The new firmware upgrade V2.4 for Kistler's CoMo Injection process monitoring system offers better...
10/09/2012
Kistler Group continues to expand: revenues up 20 %, strengthening of customer-specific development capacities...
10/09/2012
Kistler Gruppe weiterhin auf Expansionskurs: Umsatzsteigerung um 20 %, Stärkung der kundenspezifischen...
29/06/2012
With the acquisition of the DTI Technology ("Digital Transducer Interface") from Hentschel System GmbH,...
29/06/2012
Mit dem Erwerb der DTI-Technologie ("Digital Transducer Interface") von der Hentschel System GmbH, Hannover,...
08/05/2012
At the Automatica Trade Fair, which will take place from 22 through 24 May, 2012 in Munich/Germany, Kistler...
07/05/2012
Kistler sensors and systems deliver an impressive performance where products from other suppliers come to...
15/03/2012
CIRP focuses on cutting because this method of machining components is one of the key production processes.
17/02/2012
In-process quality assurance solutions made by Kistler Group have proven their high efficiency for...
01/02/2012
Despite difficult conditions, with sales growth over 11 % Kistler still achieved a sound result in 2011.
02/11/2011
On Stand 4A-451 in Hall 4A of the SPS/IPC/DRIVES exhibition from 22 to 24 November 2011 in Nuremberg, Kistler...
02/11/2011
By designing a measuring unit and an evaluation unit as separate assemblies, and introducing modular...
20/10/2011
This year's Fakuma sees Kistler showing a system for online prediction of the quality of injection molded...
19/10/2011
Kistler brings the quality-minded injection molder another substantial step closer to zero-defect production.
28/09/2011
As an XY monitor for process monitoring and product testing, the maXYmos BL Type 5867A… from Kistler has...
28/09/2011
Telemetric transmission of the force signal without having to rely on a cable, and suitability for use in...
28/09/2011
Kistler is expanding its selection of electromechanical NC joining modules NCFB Type 2160A… with versions...
03/02/2011
The Kistler Group based in Winterthur, Switzerland, looks back on a successful 2010 financial year with sales...
10/12/2010
Kistler, worldwide supplier of precision sensors, systems and instrumentation for the dynamic measurement of...
24/11/2010
Kistler, worldwide supplier of precision sensors, systems and instrumentation for the dynamic measurement of...
10/11/2010
Kistler's new generation of triaxial PiezoBeam® accelerometer Type 8688A(x) offers best-in-class sensitivity...
29/10/2010
Swiss company Kistler Instrumente AG of Winterthur is the leading international supplier of sensors and...
10/09/2010
The new press force sensor Type 9393A… extends the successful Press Force series of sensors to a measuring...
06/09/2010
With the new combined pressure and temperature sensor Type 6188A… Kistler establishes another milestone in the...
21/07/2010
Kistler has developed its new data acquisition (DAQ) system Type 5697A… for recording data in R&D laboratory...
09/07/2010
Kistler has commissioned an additional calibration unit for torque sensors on its Lorch production site.
08/06/2010
As a development partner of the automobile industry the Kistler Group aims to provide vehicle manufacturers...
19/04/2010
The Kistler Group has been awarded the contract for instrumentation of three crash centers for the Indian...
07/04/2010
In order to optimise processes inside an engine, it is extremely important to have a true picture of the...
13/01/2010
New Type 4520A... Basic Line provides a cost-effective torque sensor based upon strain gage technology.
10/12/2009
The well established Kistler press force sensors are based on the piezoelectric measuring principle.
18/11/2009
Successful automation of joining processes where room is at a premium and joining stations closely spaced...
23/10/2009
The Kistler Group acquired KT Automotive GmbH based in Munich, Germany, in an all-stock transaction on 22...
14/09/2009
The curve of cavity pressure during injection molding is the critical process variable for evaluating part...
01/07/2009
To allow direct incorporation of Kistler products into CAD designs, the Kistler CAD Download Service offers...
30/04/2009
The Kistler Group has acquired Corrsys-Datron Sensorsysteme GmbH based in Wetzlar, Germany, in an all-stock...
09/03/2009
The roll-out of the world's first measuring tram took place in Dresden, Germany, on 5 March with the handover...
15/01/2009
The Kistler Group took over MSC Automotive GmbH based in Schwieberdingen, Germany, in an all-stock transaction...
Contacto