Motek 2019: focus on connectivity and resource efficiency

Winterthur, August 2019 – Kistler will showcase highlights from its portfolio at the Motek 2019 fair in Stuttgart from 7 to 10 October. Visitors to stand 4508 in hall 4 will learn how electromechanical systems can implement precise control of joining processes with maximum resource efficiency. To drive the digitalization of production ahead, the Swiss measurement technology experts offer maXYmos 1.7 – now with OPC UA capability. Kistler's stand will also feature cerTEST, the mobile inspection system for fast and accurate testing of torque tools.

The digitalization of industry is continuing to gain ground, and it will be the key theme at this year’s Motek. In assembly technology just as in other sectors, networking and connectivity are critical factors in achieving efficiency gains and establishing digital services. As a provider of holistic solutions, Kistler is working intensively to network measurement technology and process monitoring as closely as possible with the production environment.

Electromechanical joining: energy efficiency combined with precision

Environmental compatibility and conservation of resources are equally essential so that industry can meet the challenges of the future. To reduce the carbon footprint and make efficient use of resources, Kistler offers a complete portfolio of seven electromechanical joining systems that cover various force and/or displacement ranges. As compared to hydraulic or pneumatic systems, they achieve up to 90 percent more efficiency – and thanks to electronic control, they can be regulated with far greater precision.

Visitors to Kistler’s stand at the Motek fair can witness a live demo of three joining modules – NCFT, NCFN and NCFR – so they can make their own comparisons. Three applications (spring testing, interlocking and blocking force) will be demonstrated as examples to show how electromechanical systems function and to highlight their benefits. The NCFE module will also be on show: this is an exceptionally cost-effective solution for simple joining processes in the force range from 10 to 80 kN – a straightforward and effective way to permanently reduce total cost of ownership (TCO).

Digitalization of the measuring chain is in full swing

With the new 1.7 software version, OPC UA capability has now been added to Kistler’s process monitoring systems in the maXYmos NC series (joining systems) as well as the maXYmos TL series (force-displacement monitoring and torque measurement, etc.). This advance makes it easier to connect the systems to machine controls, and facilitates communication with higher-level control and management systems. Numerous new functions have also been added:

  • The displacement sensor (internal or external) can now be switched over at any time for measurement or evaluation
  • New Home button for enhanced user comfort
  • Users can now perform brake tests directly on maXYmos NC via the GUI
  • Precise positioning in jogging mode (maXYmos NC)
  • History curves can be downloaded from maXYmos via an offline tool

Last year, Kistler passed another milestone on the journey towards digitalization of the entire measuring chain with the launch of its digital charge amplifier 5074A. Known as the dICA (digital Industrial Charge Amplifier), it is Ethernet-compatible and offers a very wide measuring range from 20 to 1,000,000 pC. Highlights include real-time control of production processes as well as data transmission rates of up to 50 kSps per channel. Protection class IP67 also makes the dICA suitable for operation in harsh environments. No measurement values are stored on the device itself – Kistler’s customers retain full control of their production data.

Flexible threaded joint testing and tool calibration

cerTEST, the mobile testing system from Kistler, will also be showcased at the Motek. This testing device is powered by a rechargeable battery, making it ideal for use directly on the assembly line. cerTEST offers fast and precise testing of torque tools up to 500 Nm in compliance with the relevant standards (VDI/VDE 2647 and VDI/VDE 2645, sheet 2). cerTEST’s working surface can accommodate up to four different electrohydraulically controlled joint simulators and any desired number of external joint simulators up to 6,000 Nm. Built-in sensor technology from Kistler reduces the measurement uncertainty to less than one percent.

Another highlight on the stand will be INSPECTpro, the portable inspection system from Kistler. INSPECTpro has proven its excellence time and again as an efficient control and quality assurance system: the convenient way to verify the torque and rotation angle of a threaded joint – including wireless data transmission. INSPECTpro can be operated with a wide range of different sensors, and it can be expanded to create a customized inspection system by adding optional software modules (e.g. for carry-on tightening as per VDI/VDE 2645 sheet 3). Both cerTEST and INSPECTpro are specifically designed to ensure compliance with standards. They offer extensive possibilities for data management, networking and analysis. With these innovations, Kistler is paving the way for Industry 4.0 in the fastening technology segment.

Visit Kistler at Motek 2019!

Our experts are looking forward to welcoming you in Stuttgart from 7 to 10 October. Join us on stand 4508 in hall 4 to gain first-hand knowledge of our solutions for joining systems, process monitoring and fastening technology.

KIT PARA MEDIOS INFORMATIVOS

Paquete multimedia con PDF, archivo Word e imágenes de alta resolución: Kistler Press Kit.zip

26/03/2020
Like everyone, the Kistler Group is facing challenges because of the coronavirus. Information on the latest developments.
02/03/2020
Training for employees is essential to ensure that complete solutions will function optimally.
26/02/2020
With an accuracy of +/- two percent, the new KiTraffic Digital is the most accurate Weigh In Motion system to date.
10/02/2020
Kistler posted sales of CHF 466 million in 2019 with a workforce numbering 2,200.
07/02/2020
Intelligent solutions to improve quality and save costs in medical manufacturing.
07/01/2020
An unprecedented measuring range from -500N to 500N marks a major step in improving quality of satellite imaging.
02/12/2019
Thanks to its high accuracy and robustness, the new KiTraffic Digital makes it easy to directly fine overloaded vehicles.
18/11/2019
The HIS high-speed camera system from Kistler is the solution of choice for optical analysis of combustion processes in engines.
31/10/2019
At SPS 2019, Kistler is showcasing resource-efficient process monitoring systems with extended connectivity – including robots
25/10/2019
At Blechexpo in Stuttgart, Kistler presents automated test systems for quality assurance of series parts and forming processes
22/10/2019
Innovative measurement chain to advance development and validation processes of state-of-the-art vehicles
21/10/2019
How can you optimize the powertrain of a hybrid vehicle? Kistler is researching together with the University of Bath (UK).
16/10/2019
Highly sensitive, very economical on space and extremely rugged: At K 2019 we show innovative miniature cavity pressure sensors
07/10/2019
The Quattro Jump performance analysis system determines performance parameters, helping to prevent injuries to joints
30/09/2019
Thanks to the new, model-based knock intensity detection, the KiBox KID delivers added value data to the user.
30/09/2019
In 2019, Kistler's Sindelfingen facility was certified to DIN EN ISO 14001 for its effective environmental management system.
27/09/2019
The Czech government has approved Weigh In Motion with KiTraffic for direct law enforcement of overloaded trucks.
19/09/2019
The Kistler Group is expanding its facilities in Switzerland and Germany, sending out a strong signal in this turbulent period.
17/09/2019
Two new members were appointed at the Extraordinary General Meeting on September 16, 2019.
10/09/2019
We supported the young engineers from Switzerland with an S-Motion sensor including consulting and services.
06/09/2019
Kistler at K 2019: Smart plastics manufacturing through intelligent process monitoring and other solutions
26/08/2019
Motek 2019: How Kistler paves the way to industry 4.0 for electromechanical joining and fastening technology segments.
21/08/2019
Why researchers apply force sensors from Kistler to refine tsunami protection.
16/08/2019
Why the Kistler workforce donated to help children with cancer
22/05/2019
Launching a milestone to U.S. market – the unique KiDAQ featuring world’s first automated calculation of measurement uncertainty.
24/04/2019
Dependable process monitoring for medical technology production – from test planning through to series manufacture.
08/04/2019
World's first: Getting measurement uncertainty under control with KiXact from Kistler.
08/04/2019
Kistler showcases its expanded portfolio of test automation and process monitoring systems for quality assurance for large product.
05/04/2019
Unique DTI technology from Kistler Future focused solution to boost the efficiency of vehicle dynamics and durability testing
21/03/2019
Infrastructure stress is caused by vehicle weight, not vehicle numbers: keep track of increasing axle loads with Weigh In Motion
20/03/2019
Everything from one single source: Kistler now offers the complete measuring chain for vehicle development.
15/03/2019
The general meeting of Kistler elected Valentin Vogt as Chairman of its Board of Directors.
14/03/2019
Kistler celebrates 4,000 Lineas WIM sensors sold to long term customer International Road Dynamics Inc.
20/02/2019
Serving customers’ growing demands: the Kistler Group opens its first official sales center in Canada
18/02/2019
The Kistler Group will showcase its test and analysis systems for threaded joints at the 2019 Fastener Fair in Stuttgart from 19 to 21 March.
11/02/2019
The world's largest piezo force sensor can measure up to 450kN
06/02/2019
Kistler and NETZSCH show how their systems for processing plastic composites interact, enabling a new level of process control.
05/02/2019
The Kistler Group is strengthening its presence in the Chinese market. On 5 February, the company opened a new office in Shanghai.
31/01/2019
The numbers of financial year 2018 are worth a celebration: 2020, for the 60th anniversary of Kistler, a joint cruise is upcoming.
11/12/2018
To efficiently process huge amounts of measurement data ("big test data"): AMS brings even more digital competencies to the Kistler Group.
28/11/2018
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
20/11/2018
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
16/10/2018
At Fakuma 2018, the Kistler Group is showcasing its latest monitoring and control packages for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
08/10/2018
The SMETEC Gesellschaft für Sensor-, Motor- und Energietechnik mbH recently became part of the Kistler Group.
24/09/2018
The Kistler Group is adding another variant to what is already the world's most comprehensive portfolio of wheel force measurement systems: the new RoaDyn S6GT 6-component wheel force measurement system.
21/09/2018
At Fakuma 2018, Vester will showcase all the benefits of automated testing
17/09/2018
Top performance, team spirit and passionate commitment are qualities shared by Tigers Tübingen and the Kistler Group.
10/09/2018
High-accuracy dynamometer combined with innovative chuck extends tool lifetime and reduces production costs
06/09/2018
Machinery manufacturer LIK joins the Kistler Group, opening up wider access to the electric vehicle market
28/08/2018
Enhanced transparency in plastics processing
21/08/2018
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
21/08/2018
A new Center of Competence for production control and management systems will be opened in Aachen.
31/07/2018
Competent service just a call away has always been a key aspect of Kistler's cooperation with its customers. Now, in a move to address growing demand in North Germany, the measurement technology experts are opening a new office in Wolfsburg.
25/07/2018
On her way to Olympia 2020 she relies on Kistler Group measurement experts.
18/07/2018
Effective monitoring with strain sensors protects machines and tools
03/07/2018
The Top 100 Competition has again singled out the most innovative German small and medium-sized enterprises (SMEs) for the 10th time.
25/06/2018
Kistler is pleased to introduce MicroDyn, the world's smallest series-produced cutting force meter.
19/06/2018
Kistler introduces the world’s first high temperature accelerometer for the monitoring of gas turbines.
11/06/2018
Kistler is earmarking the highest investment budget for research and development in the company`s history.
11/05/2018
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
09/05/2018
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
08/05/2018
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
03/05/2018
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
24/04/2018
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
12/04/2018
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
06/03/2018
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
16/02/2018
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling.
15/02/2018
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.
31/01/2018
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint starts under competitive conditions. The robust and mobile solution has comprehensive software assessment options and can be individually adapted and expanded.
24/01/2018
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
23/01/2018
Overcoming the complexities of RTM – with Kistler
12/10/2017
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a milestone more in electrical automation.
09/10/2017
Kistler's Type 5074A industrial charge amplifier breaks new ground in industrial charge amplifier technology
06/10/2017
Whether hybrid drives or electric vehicles: anyone who wants to make a change needs to measure and understand
27/09/2017
Our experts will present you Kistler measuring technologies for demanding space applications.
05/09/2017
At Fakuma 2017, we will demonstrate how you can benefit from new ComoNeo functionalities
31/08/2017
Kistler Group showcases the entire spectrum of its integrated quality assurance solutions
25/08/2017
Kistler Group took over near Karlsruhe-based Vester Elektronik GmbH on 25 August, a specialist in sensor technology and test automation.
11/08/2017
Jaguar Land Rover uses Kistler RoaDyn® Wheel Force Transducers for accurate tyre modelling
11/07/2017
Kistler is taking over IOS GmbH (Germany), provider of Manufacturing Execution Systems (MES).
06/07/2017
Tettnang-based firm eso GmbH was acquired by the Kistler Group on July 5.
20/06/2017
Perfect production data synchronization through direct MES system integration.
02/05/2017
Kistler presents innovative measurement equipment for demanding vehicle testing applications
25/04/2017
At Moulding Expo 2017, we will show how easy it is to install the measurement technology needed for quality assurance in injection molds.
12/04/2017
Kistler will be present at Control, the world's leading quality assurance trade fair.
12/04/2017
Advanced features for LabAmp family maximize flexibility for cutting force users.
11/04/2017
Measuring equipment for sophisticated T&M applications
01/02/2017
The Kistler Group is constantly growing and recruiting specialist staff worldwide.
17/01/2017
Olympic champion Anthony Ervin and Kistler create a Success Story together.
02/12/2016
Kistler seeks more than 40 specialists in what is likely Switzerland's largest job advertisement.
11/11/2016
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
21/10/2016
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and control of the combustion process
19/10/2016
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
10/10/2016
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
30/09/2016
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore seen growth of 8.4 % compared to the same period in the previous year, or 5.6 % when adjusted for currency effects.
07/09/2016
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0.
24/07/2016
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of maXYmos monitoring systems on Motek 2016
12/07/2016
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
12/05/2016
Screw technology complements the range of applications.
27/04/2016
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
12/02/2016
Kistler Lorch GmbH Honored for Outstanding Qualities as Employer
02/02/2016
The Kistler Group has overcome currency-related challenges at its Swiss site to achieve continued growth.
28/01/2016
Accurate Wheel Force Measurement with Minimum Configuration Effort
26/11/2015
Increased Flexibility for High-Speed Combustion Analysis
02/11/2015
New Piezoresistive Sensor with Temperature Probe and Integrated Signal Conditioning.
27/10/2015
Kistler Provides Maximum Flexibility for Product Testing and Development
16/10/2015
Kistler's NCFR Joining Module honored in the handling and assembly category
05/10/2015
Setting the Standard for 100% Control of Linear Joining Processes with Partial Rotation
18/09/2015
Kistler Group: safeguarding the firm's competitive edge.
15/09/2015
Quick evaluation of performance and force with Kistler MARS 2.1.
03/09/2015
Major update for Kistler’s mobile engine indication system.
01/09/2015
Setting New Standards in Automated Process Monitoring for Injection Molding.
25/08/2015
Kistler Showcases Three Latest Product Innovations at Motek 2015
26/06/2015
Kistler honored with ASCO Award Gold for best corporate transformation in Switzerland.
26/06/2015
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and rehabilitation.
22/04/2015
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data evaluation in injection molding
10/11/2014
New product developments for dynamic measuring technology at the Kistler booth at SPS IPC Drives 2014
14/10/2014
Wide range of options for optimizing the quality assurance through documenting and evaluating production data of CoMo Injection Systems
29/09/2014
Users obtain a full range of force–displacement measurement systems from one source
03/06/2014
Extending the maXYmos product range to control and monitor production processes and quality assurance
26/05/2014
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
19/05/2014
Users obtain a full range of force–displacement measurement systems from one source
06/02/2014
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.
11/11/2013
From flexible torque sensors to complete test stands for highly-efficient electric drives
Contacto
Cara-Isabell Maercklin
Cara-Isabell Maercklin
Media Contact
Contacto
(max 25 Mb)